1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chip Saw for Strengthened Board

Chip Saw for Strengthened Board
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,252.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The base metal is entirely laser machined for high accuracy.
· Uses an ultra fine particle, highly hard, highly resistant premium tip.
· Fluorine coating specification.
· Application: Original design for use according to the model used.
· Strong, with no runout. Supports hard/reinforced board.
· Stable blade thickness of 1.3 mm.
· 6:1 set blades. Straightness, draining and finishing are improved while cutting.
· Top-class durability special carbide insert. Ultra fine particles, high hardness, and high resistance force improve durability.
· Black fluorine coating. Refreshing cutting of vertical, horizontal, or diagonal targets.

 
Part Number
97290
97291
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Number of Cutting Teeth
(P)

฿ 1,252.13

AWD TIP SAWS 1 Piece(s) 6 Day(s) 10035

฿ 1,339.58

AWD TIP SAWS 1 Piece(s) 6 Day(s) 12542

Loading...

  1. 1

Basic Information

Work Material Building Material Chip Carbide Blade Thickness(mm) 1.3
Use Reinforced (for gypsum board) Compatible cutting material Reinforced gypsum board / hard cosmetic gypsum board / gypsum board for construction / various types of gypsum board / calcium silicate board / etc.