1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Premium Cermet

Premium Cermet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,563.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This product focuses on durability and is used for cutting angle steel, rebar, iron pipes, hanger rail channel steel, and various shaped steel.

 
Part Number
99479
99500
99501
99502
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Number of Cutting Teeth
(P)
JAN Code Trusco Code

฿ 1,773.77

AWD TIP SAWS 1 Piece(s) 10 Day(s) 1801.838--

฿ 1,563.53

AWD TIPPED SAW 1 Piece(s) 5 Day(s) 1001.6224939752995004440-6087

฿ 1,659.75

AWD TIPPED SAW 1 Piece(s) 5 Day(s) 1251.6284939752995011440-6095

฿ 1,695.37

AWD TIP SAWS 1 Piece(s) 6 Day(s) 1601.834--

Loading...

  1. 1

Basic Information

Work Material Reinforcement Bars Chip Cermet Compatible cutting material Angle Steel, Reinforcing Bar, Iron Pipe, Hanger Rail, Channel Steel, Various Shaped Steel