1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dry Cap Single

AWD TIP SAWS

Dry Cap Single
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,852.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For chamfer polishing of concrete, stone, glass, tiles, roof tiles, etc.

 
Part Number
89708
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,852.17

AWD TIP SAWS 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Work Material Building Material Chip Diamond Outside Diameter(mm) 100
Use For chamfer polishing Compatible cutting material Concrete, Stone, Glass, Tiles, etc. Hole Diameter(mm) 15