1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sliding Circular Saw For Aluminum

Sliding Circular Saw For Aluminum
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,684.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
The use of high precision base metals and special tips ensure the highest quality performance with long cutting and finishing.
Enables accurate angle cutting of sashes.
Right-angle cutting of aluminum construction materials in general, angle cutting, etc.

Part Number
99430
99431
99432
99433
99434
99435
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Number of Cutting Teeth
(P)
JAN Code Trusco Code

฿ 1,816.51

AWD TIP SAWS 1 Piece(s) 5 Day(s) 1902704939752994304414-0371

฿ 1,750.71

AWD TIP SAWS 1 Piece(s) 3 Day(s) 1902.270--

฿ 2,459.38

AWD TIP SAWS 1 Piece(s) 6 Day(s) 2162.2804939752994328414-0397

฿ 3,400.74

TIP SAWS 1 Piece(s) 6 Day(s) 2602.41004939752994335414-0401

฿ 2,279.61

AWD TIP SAWS 1 Piece(s) 6 Day(s) 2162.2100--

฿ 1,684.39

AWD TIP SAWS 1 Piece(s) 6 Day(s) 1651.8644939752994359414-0427

Loading...

  1. 1

Basic Information

Work Material Aluminum Chip Carbide Use For Aluminum