1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

diamond cutter wave

AWD DIAMOND CUTTER

diamond cutter wave
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 714.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wave cutter suitable for cutting concrete and stone materials, with diamond abrasive grains embedded in the circular base.

 
Part Number
89706
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 714.93

AWD DIAMOND CUTTER 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Wheel Model Wave Type Use Concrete and Mortar / Stone
Outside Diameter(mm) 105 Blade Thickness(mm) 2.2 Hole Diameter(mm) 20

Please check the type/dimensions/specifications of the part 89706 in the diamond cutter wave series.