(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CRL-L |
CRL-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Detailed Type | Code | JAN Code |
---|---|---|---|---|---|---|---|---|---|
฿ 894.97 |
CKB HAND TOOL | 1 Piece(s) | 31 Day(s) | 900 | For 3.6Kg/4.5Kg | 823699 | 4954458056675 | ||
฿ 855.87 |
CKB HAND TOOL | 1 Piece(s) | 31 Day(s) | 820 | For 2.7Kg | 823698 | 4954458056668 |
Hammer handle for 2.7/3.6/4.5 kg double-sided hammers
Part Number |
---|
CRL-L |
CRL-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Detailed Type | Code | JAN Code |
---|---|---|---|---|---|---|---|---|---|
฿ 894.97 |
CKB HAND TOOL | 1 Piece(s) | 31 Day(s) | 900 | For 3.6Kg/4.5Kg | 823699 | 4954458056675 | ||
฿ 855.87 |
CKB HAND TOOL | 1 Piece(s) | 31 Day(s) | 820 | For 2.7Kg | 823698 | 4954458056668 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?