(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Double Box End Soft Hammer

Double Box End Soft Hammer

You can add up to 6 items to the comparison list.

Loading...

Specifications of CRS-35

  • Product Type
    Carpentry Hammer
  • Head (diameter)(mm)
    30
  • Head (length)(mm)
    85
  • Overall Length(mm)
    305
  • Head material
    Other
  • Handle material
    Polypropylene (PP) / Fiberglass
  • Detailed Type
    35mm
  • Code
    823660
  • JAN Code
    4954458056309
  • Features
    For assembling furniture and wooden products. Ideal for inlay sheets, squared timber, etc.
  • Grip
    TPR
  • Head Part / Black
    Polyethylene Resin
  • Head Part / Yellow
    Acetate Resin
Part Number
CRS-35
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 761.81

CKB HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Carpentry Hammer
  • Head (diameter)(mm)
    30
  • Head (length)(mm)
    85
  • Overall Length(mm)
    305
  • Head material
    Other
  • Handle material
    Polypropylene (PP) / Fiberglass
  • Detailed Type
    35mm
  • Code
    823660
  • JAN Code
    4954458056309
  • Features
    For assembling furniture and wooden products. Ideal for inlay sheets, squared timber, etc.
  • Grip
    TPR
  • Head Part / Black
    Polyethylene Resin
  • Head Part / Yellow
    Acetate Resin

Product Description

Ideal for assembling furniture and wooden products, inlay sheets, squared timber, etc.

Specifications of CRS-35

  • Product Type
    Carpentry Hammer
  • Head (diameter)(mm)
    30
  • Head (length)(mm)
    85
  • Overall Length(mm)
    305
  • Head material
    Other
  • Handle material
    Polypropylene (PP) / Fiberglass
  • Detailed Type
    35mm
  • Code
    823660
  • JAN Code
    4954458056309
  • Features
    For assembling furniture and wooden products. Ideal for inlay sheets, squared timber, etc.
  • Grip
    TPR
  • Head Part / Black
    Polyethylene Resin
  • Head Part / Yellow
    Acetate Resin
Part Number
CRS-35
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 761.81

CKB HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1