(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Centering Hammer

Centering Hammer

You can add up to 6 items to the comparison list.

Loading...

Specifications of CKH-13

  • Product Type
    Formwork hammer
  • Head (diameter)(mm)
    30
  • Head (length)(mm)
    135
  • Overall Length(mm)
    365
  • Head material
    Structural Steel
  • Handle material
    Pipe Steel
  • Detailed Type
    Medium
  • Code
    823656
  • JAN Code
    4954458056262
  • Features
    Easy-gripping slip-resistant soft grip, with heat-processed pipe handle resistant to bending
  • Hammer
    S45C
  • Quenching Hardness
    HRC50±5
  • Grip
    TPR
Part Number
CKH-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 761.81

CKB HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Formwork hammer
  • Head (diameter)(mm)
    30
  • Head (length)(mm)
    135
  • Overall Length(mm)
    365
  • Head material
    Structural Steel
  • Handle material
    Pipe Steel
  • Detailed Type
    Medium
  • Code
    823656
  • JAN Code
    4954458056262
  • Features
    Easy-gripping slip-resistant soft grip, with heat-processed pipe handle resistant to bending
  • Hammer
    S45C
  • Quenching Hardness
    HRC50±5
  • Grip
    TPR

Product Description

Easily gripped slip-resistant soft grip, with heat-processed pipe handle resistant to bending

Specifications of CKH-13

  • Product Type
    Formwork hammer
  • Head (diameter)(mm)
    30
  • Head (length)(mm)
    135
  • Overall Length(mm)
    365
  • Head material
    Structural Steel
  • Handle material
    Pipe Steel
  • Detailed Type
    Medium
  • Code
    823656
  • JAN Code
    4954458056262
  • Features
    Easy-gripping slip-resistant soft grip, with heat-processed pipe handle resistant to bending
  • Hammer
    S45C
  • Quenching Hardness
    HRC50±5
  • Grip
    TPR
Part Number
CKH-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 761.81

CKB HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1