(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sharp Edge Hammer

Sharp Edge Hammer

You can add up to 6 items to the comparison list.

Loading...

Specifications of CNH-21

  • Head (diameter)(mm)
    25
  • Head (length)(mm)
    105
  • Overall Length(mm)
    250
  • Head material
    Structural Steel
  • Handle material
    Pipe Steel
  • Detailed Type
    21mm
  • Code
    823655
  • JAN Code
    4954458056255
  • Features
    Easy-gripping slip-resistant soft grip, with heat-processed pipe handle resistant to bending
  • Hammer
    S45C
  • Quenching Hardness
    HRC50±5
  • Grip
    TPR
Part Number
CNH-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 485.42

CKB HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Head (diameter)(mm)
    25
  • Head (length)(mm)
    105
  • Overall Length(mm)
    250
  • Head material
    Structural Steel
  • Handle material
    Pipe Steel
  • Detailed Type
    21mm
  • Code
    823655
  • JAN Code
    4954458056255
  • Features
    Easy-gripping slip-resistant soft grip, with heat-processed pipe handle resistant to bending
  • Hammer
    S45C
  • Quenching Hardness
    HRC50±5
  • Grip
    TPR

Product Description

Easily gripped slip-resistant soft grip, with heat-processed pipe handle resistant to bending

Specifications of CNH-21

  • Head (diameter)(mm)
    25
  • Head (length)(mm)
    105
  • Overall Length(mm)
    250
  • Head material
    Structural Steel
  • Handle material
    Pipe Steel
  • Detailed Type
    21mm
  • Code
    823655
  • JAN Code
    4954458056255
  • Features
    Easy-gripping slip-resistant soft grip, with heat-processed pipe handle resistant to bending
  • Hammer
    S45C
  • Quenching Hardness
    HRC50±5
  • Grip
    TPR
Part Number
CNH-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 485.42

CKB HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1