1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hook & Loop Fastener Disc with Holes, 5 pcs【5 Pieces Per Package】 (DP25-541)

CKB GRINDING/FINISHING

Hook & Loop Fastener Disc with Holes, 5 pcs (DP25-541)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For stripping paint and polishing metal, wood and plastic products

Part Number
DP25-541
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Specifications

฿ 360.00

CKB GRINDING/FINISHING 1 Pack(s)

5 Pieces Per Package

31 Day(s) 60Coarse

Loading...

  1. 1

Basic Information

Sheet Model Polishing Cloth Method of Using For Sander Width(mm) 125
Color Reddish Brown Surface Color Brown Back Surface Color White
Features For peeling paint, and polishing work of metals, wood, and plastic products