1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Angle Meter Mini

MEASURING TOOL

Digital Angle Meter Mini
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,819.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 2 types of measurements are possible with button switching.
· By setting the horizontal position in ABS mode (absolute value) as 0° after leveling, angle adjustment can be performed from the horizontal plane. (As factory shipping condition, ABS is set at 0° as a horizontal position).
· 0° can be set at an arbitrary angle, and measurement performed from that position.
· Features a hold function convenient for measurements in locations that are not visible.
· A magnet is embedded at the bottom of the aluminum frame

 
Part Number
DPM-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,819.00

MEASURING TOOL 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Digital Goniometer Measuring Range 0 to 360° Minimum Display(°) 0.1
Pole Type No Beam Accuracy(°) 0°・90°・180°=±0.1°(±1.75mm/m)1~89°・91~179°=±0.2°(±3.5mm/m) Size(mm) 32W×50.8H×50.8L
Measurement Range Details Real Time (180° x 2) Material Aluminum Alloy Mass(g) 172
Operating Temperature 0℃~45℃ Required batteries 3 V lithium battery (CR2032) Battery life 1000 hour
Automatic switch off After Approx. 5 Minutes Traceability Calibration certificate can be issued (for fee)

Please check the type/dimensions/specifications of the part DPM-1 in the Digital Angle Meter Mini series.