1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scale Caliper

Scale Caliper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,862.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Calipers can be read in 0.1 mm increments and are equipped with a Vernier stopper.
[Features]
· T-shaped hook and 0.1 mm scale vernier stopper added to JIS Class scale.
· A copper plate spring is built into the stopper to keep the scale from wobbling.
· 0.4 mm Vernier scale plate reduces reading errors due to parallax.
· Little measurement error as the product adheres to the measured object to take measurements.

 
Part Number
SC1000
SC3000
SC4000
SC5000
SC6000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
JIS Vernier / Stopper size Maximum measuring length
(mm)
Length tolerance
(mm)
Mass
(g)

฿ 8,862.00

MEASURING TOOL 1 Piece(s) 15 Day(s) 0.1~1000JIS Class 150L×49W×9t1000±0.25650

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote 0.1~3000-50L×54W×12t3000-3250

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote 0.1~4000-50L×59W×12t4000-4610

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote 0.1~5000-50L×59W×12t5000-5630

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote 0.1~6000-50L×59W×12t6000-6710

Loading...

  1. 1

Basic Information

Surface finishing Silver Hook size 100×16×6t Minimum Reading(mm) 0.1