1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scale Stopped (SS300)

HAND TOOL

Scale Stopped (SS300)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Scale can be read in 0.1 mm increments and is equipped with a Vernier stopper.
· 0.1 mm scale vernier stopper added to JIS Class 1 scale.
· 0.4 mm Vernier scale reduces reading errors due to parallax.
· A steel plate spring is built into the stopper to keep the scale from wobbling.
· Used together with a narrow point scribe needle, it can be used instead of a high gauge.

 
Part Number
SS300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Detailed Type Size Maximum measuring length
(mm)
Mass
(g)
Feature 1 Feature 2 Feature 3 Feature 4 Feature 5

฿ 2,683.00

HAND TOOL 1 Piece(s) 16 Day(s) 0.1~300With Scale44L×38W×9t300170-----

Loading...

  1. 1

Basic Information

Surface finishing Silver JIS JIS Class 1 Minimum Reading(mm) 0.1