1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vernier Caliper, Digital CR Calipers (Part Number)

DIGITAL CALIPERS

Vernier Caliper, Digital CR Calipers
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,863.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Switching between C (chamfer) and R (rounding) measurement can be performed with button operation. 2 measurement methods, absolute measurement (ABS) and relative measurement, can be performed. 3 With master gauge for absolute value calibration (Φ20 ±3 μm) included.

Part Number
CR1525
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,863.00

DIGITAL CALIPERS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type Special Calipers Special Calipers Shape Other Display Method Digital
Waterproof Function Not Included With / Without measurement data output terminal Not Included Depth Bar W / WO Not Included
Solar Panel Not Included C Face Dimension Measurement Parameter(mm) 0 to C15 at a chamfer angle of 45° with an external contact angle of 90° Minimum Read Value(mm) C=±0.05 / R=±0.08
Dimensions (Thickness)(mm) Y length main body 6 Dimensions (Thickness)(mm) Main Scale 2.5 Measurement Mode C Surface Dimensions & External R Dimensions
R Dimension Measurement Parameter Circular or Within 90° outer circumference 0 to R25 Measurement Precision C=±0.05mm R=±0.05mm Material Stainless Steel
Battery 3-V lithium battery Battery Life(h) 1000 Traceability Calibration certificate can be issued
Accessories φ20 ±3 μm X 8 L Master Gauge Feature 1 Switching between C (sectional dimensions) and R (outer dimensions) measurement can be performed by a button operation. Feature 2 2 Measurement Methods, Absolute Measurement (ABS) and Relative Measurement, are Possible
Feature 3 3 master gauges for absolute value calibration (Φ20 ±3 μm) included

Please check the type/dimensions/specifications of the part CR1525 in the Vernier Caliper, Digital CR Calipers series.