1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Short size cobalt HSS steel drill blade set (3 sets)【3 Pieces Per Package】

DRILL BITS

Short size cobalt HSS steel drill blade set (3 sets)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 218.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cross thinning process. (Φ3.0 mm or more) Excellent bite. Difficult-to-cut materials, stainless steel, general steel materials, cast iron, light metal; for electric drill

Part Number
CCB-351
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 218.00

DRILL BITS 1 Pack(s)

3 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6.35 Size(mm) 2.0・3.0・3.5 Drill Blade Material Cobalt HSS steel
Hexagonal Shaft Material S45C Cord 820351 JAN 4710515328532
Features Cross-thinning processing (Φ3.0 mm or more). Excellent penetration. Use Difficult to Cut Materials, Stainless Steel, General Metal Material, Cast Iron, Light Metal. For Electric Drill