1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Male Thread Stud (Straight)【200-1,000 Pieces Per Package】

Male Thread Stud (Straight)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,092.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The stud welded in the CD system forms a characteristic chip (small bump) that produces the arc, and welding can be done using absolutely no flux, or other solvents.

Part Number
AL-S3X10
AL-S3X15
AL-S4X8
AL-S4X12
AL-S4X20
AL-S5X10
AL-S5X15
AL-S5X20
MS-S3X18
MS-S4X12
MS-S4X50
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength
(mm)
Screw Diameter
(mm)
Size B
(mm)
Size A
(φmm)
Material Dimple Quantity

฿ 999,999,999.00

THREADED STUD 1 Pack(s)

1,000 Pieces Per Package

Quote 10M30.93.0Aluminum (A1050)NA1 Box (1000 pcs)

฿ 999,999,999.00

THREADED STUD 1 Pack(s)

1,000 Pieces Per Package

Quote 15M30.93.0Aluminum (A1050)NA1 Box (1000 pcs)

฿ 999,999,999.00

THREADED STUD 1 Pack(s)

1,000 Pieces Per Package

Quote 8.0M40.94.0Aluminum (A1050)NA1 Box (1000 pcs)

฿ 9,138.00

THREADED STUD 1 Pack(s)

1,000 Pieces Per Package

16 Day(s) 12M40.94.0Aluminum (A1050)NA1 Box (1000 pcs)

฿ 999,999,999.00

THREADED STUD 1 Pack(s)

1,000 Pieces Per Package

Quote 20M40.94.0Aluminum (A1050)NA1 Box (1000 pcs)

฿ 999,999,999.00

THREADED STUD 1 Pack(s)

1,000 Pieces Per Package

Quote 10M51.05.0Aluminum (A1050)NA1 Box (1000 pcs)

฿ 999,999,999.00

THREADED STUD 1 Pack(s)

1,000 Pieces Per Package

Quote 15M51.05.0Aluminum (A1050)NA1 Box (1000 pcs)

฿ 999,999,999.00

THREADED STUD 1 Pack(s)

500 Pieces Per Package

Quote 20M51.05.0Aluminum (A1050)NA1 Box (500 pcs)

฿ 999,999,999.00

THREADED STUD 1 Pack(s)

1,000 Pieces Per Package

Quote 18M30.83.0Mild steel (SWCH8R) female thread cutter : SGDAvailable1 Box (1000 pcs)

฿ 6,092.00

THREADED STUD 1 Pack(s)

1,000 Pieces Per Package

16 Day(s) 12M40.94.0Mild steel (SWCH8R) female thread cutter : SGDAvailable1 Box (1000 pcs)

฿ 999,999,999.00

THREADED STUD 1 Pack(s)

200 Pieces Per Package

Quote 50M40.94.0Mild steel (SWCH8R) female thread cutter : SGDAvailable1 Box (200 pcs)

Loading...

  1. 1

Basic Information

Product Type Other Supplement Standard studs are available in flanged (F-type), straight (S-type), internal thread (TP) and pin types. There are also dimpled studs which are molded with a dimple at the rear edge to prevent damage to the tip, which is the most important point for CD studs. Always use dimpled studs when welding studs using a stud welding robot (CDR).