(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The stud welded in the CD system forms a characteristic chip (small bump) that produces the arc, and welding can be done using absolutely no flux, or other solvents.
Part Number |
---|
MS-TP6X6.5-M3 |
MS-TP6X7.5-M3 |
MS-TP6X19-M3 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length (mm) | Screw Length (mm) | Quantity |
---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | THREADED STUD | 1 Pack(s) | 1,000 Pieces Per Package | Quote | 6.5 | 3.0 | 1 Box (1000 pcs) | ||
฿ 999,999,999.00 | THREADED STUD | 1 Pack(s) | 1,000 Pieces Per Package | Quote | 7.5 | 4.0 | 1 Box (1000 pcs) | ||
฿ 999,999,999.00 | THREADED STUD | 1 Pack(s) | 500 Pieces Per Package | Quote | 19 | 6.0 | 1 Box (500 pcs) |
Loading...
Product Type | Other | Screw Diameter(mm) | M3 | Major Diameter(φmm) | 6 |
---|---|---|---|---|---|
Material | Mild steel (SWCH8R) female thread cutter : SGD | Dimple | NA | Supplement | Standard studs are available in flanged (F-type), straight (S-type), internal thread (TP) and pin types. There are also dimpled studs which are molded with a dimple at the rear edge to prevent damage to the tip, which is the most important point for CD studs. Always use dimpled studs when welding studs using a stud welding robot (CDR). |
How can we improve?
How can we improve?