Micro Sound Scope PCM-SH

Caution
Product Description
Includes headphones to reduce ambient noise
[Features]
· Divider function: The divider function is built in, and because both input and output are provided, 2 sensors can be connected simultaneously, allowing for the recording of data using a data recorder while listening to sounds.
· 5-stage filter: allows only the sound desired for measurement to be detected more clearly, due to a 5-stage filter circuit and a new mechanism for the noise reduction device.
· Newly developed LEVEL meter: The newly developed LEVEL meter is a compact high-sensitivity meter with a color band, which increases working efficiency in comparative measurement.
· AC/DC power supply: Power supply can be grounded for AC or DC depending on the situation (AC adapter included).