- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of N-1
-
- Product Type
- Nozzle Type
-
- Type
- AC System
-
- Input Power Supply(V)
- 24 VDC ±5% Ripple (P-P) 10% or less
-
- Current Consumption(mA)
- 100
-
- Width(mm)
- 109.6
-
- Depth(mm)
- 27.5
-
- Height(mm)
- 28
-
- Operating Air Pressure(MPa)
- 0.1~0.6
-
- Trusco Code
- 412-5053
-
- Mass(g)
- 62
-
- Features
- It is a nozzle type ionizer with ultra-compact slim body. "Rotating corner nozzle", which can change the blowing direction by turning the nozzle, is equipped as standard and there is no need to choose installation location. Ideal for installation in narrow places. It is equipped with a 6-pole terminal which can output high-voltage abnormality signal and supports cross wiring with 24 VDC power supply.
-
- Ion Balance
- ±10 V (standard nozzle mounted, at 0.3 MPa, distance 150 mm)
-
- Ozone Generation Amount
- 0.05 ppm or less (when 0.2 MPa, measurement distance is 50 mm)
-
- Static Charge Elimination Method
- Piezoelectric High-Frequency AC Corona Discharge Type
-
- Ambient Operating Temperature
- 5~40°C
-
- Ambient Operating Temperature
- 35 to 65% RH (with no condensation/freezing)
-
- Accessory 1
- Standard Nozzle
-
- Accessory 2
- Corner Nozzle
-
- Accessory 3
- Instruction Manual
-
- Application
- Prevention of liquid contamination of filling work, mounting on chuck boards, and measures for moving defects of parts feeders.
-
- Contents
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Contents |
|
฿ 17,460.59
฿ 13,456.88
|
AIR-TYPE STATIC ELIMINATORS
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Nozzle Type
-
- Type
- AC System
-
- Input Power Supply(V)
- 24 VDC ±5% Ripple (P-P) 10% or less
-
- Current Consumption(mA)
- 100
-
- Width(mm)
- 109.6
-
- Depth(mm)
- 27.5
-
- Height(mm)
- 28
-
- Operating Air Pressure(MPa)
- 0.1~0.6
-
- Trusco Code
- 412-5053
-
- Mass(g)
- 62
-
- Features
- It is a nozzle type ionizer with ultra-compact slim body. "Rotating corner nozzle", which can change the blowing direction by turning the nozzle, is equipped as standard and there is no need to choose installation location. Ideal for installation in narrow places. It is equipped with a 6-pole terminal which can output high-voltage abnormality signal and supports cross wiring with 24 VDC power supply.
-
- Ion Balance
- ±10 V (standard nozzle mounted, at 0.3 MPa, distance 150 mm)
-
- Ozone Generation Amount
- 0.05 ppm or less (when 0.2 MPa, measurement distance is 50 mm)
-
- Static Charge Elimination Method
- Piezoelectric High-Frequency AC Corona Discharge Type
-
- Ambient Operating Temperature
- 5~40°C
-
- Ambient Operating Temperature
- 35 to 65% RH (with no condensation/freezing)
-
- Accessory 1
- Standard Nozzle
-
- Accessory 2
- Corner Nozzle
-
- Accessory 3
- Instruction Manual
-
- Application
- Prevention of liquid contamination of filling work, mounting on chuck boards, and measures for moving defects of parts feeders.
-
- Contents
- 1 unit
Product Description
Ultra-compact static eliminator with a slim body that's convenient for pinpoint static elimination in narrow spaces.
[Features]
· Ultra compact air nozzle ionizer that has a built-in high-voltage transformer and control board in the case.
· The use of compressed air allows powerful pneumatic force to eliminate static and remove dust. Generates ions even when the air pressure is high.
· With a safe design, automatic stop function at high-pressure abnormality and alarm warning output function (open collector).
· A current fuse is placed on the circuit board (0.5 A / 60 VDC).
· The cover on the top glows blue during operation and red during an abnormal stop, confirming the operating status visually.
· The wiring is designed to supply power up to 4 units when the units are connected in a daisy chain configuration.
[Applications]
· Convenient for prevention of liquid contamination in filling work, mounting on chuck boards, and measures for moving defects of parts feeders.
Specifications of N-1
-
- Product Type
- Nozzle Type
-
- Type
- AC System
-
- Input Power Supply(V)
- 24 VDC ±5% Ripple (P-P) 10% or less
-
- Current Consumption(mA)
- 100
-
- Width(mm)
- 109.6
-
- Depth(mm)
- 27.5
-
- Height(mm)
- 28
-
- Operating Air Pressure(MPa)
- 0.1~0.6
-
- Trusco Code
- 412-5053
-
- Mass(g)
- 62
-
- Features
- It is a nozzle type ionizer with ultra-compact slim body. "Rotating corner nozzle", which can change the blowing direction by turning the nozzle, is equipped as standard and there is no need to choose installation location. Ideal for installation in narrow places. It is equipped with a 6-pole terminal which can output high-voltage abnormality signal and supports cross wiring with 24 VDC power supply.
-
- Ion Balance
- ±10 V (standard nozzle mounted, at 0.3 MPa, distance 150 mm)
-
- Ozone Generation Amount
- 0.05 ppm or less (when 0.2 MPa, measurement distance is 50 mm)
-
- Static Charge Elimination Method
- Piezoelectric High-Frequency AC Corona Discharge Type
-
- Ambient Operating Temperature
- 5~40°C
-
- Ambient Operating Temperature
- 35 to 65% RH (with no condensation/freezing)
-
- Accessory 1
- Standard Nozzle
-
- Accessory 2
- Corner Nozzle
-
- Accessory 3
- Instruction Manual
-
- Application
- Prevention of liquid contamination of filling work, mounting on chuck boards, and measures for moving defects of parts feeders.
-
- Contents
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Contents |
|
฿ 17,460.59
฿ 13,456.88
|
AIR-TYPE STATIC ELIMINATORS
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?