- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of IPC-A4
-
- Product Type
- Unit Type
-
- Type
- AC System
-
- Power Supply(V)
- DC24 ±5%、AC100
-
- Width(mm)
- 314
-
- Depth(mm)
- 253
-
- Height(mm)
- 361
-
- Power Consumption(W)
- 17
-
- Operating Air Pressure(MPa)
- 0.1–0.3
-
- Trusco Code
- 375-5801
-
- Mass(g)
- 6000
-
- Static Charge Elimination Method
- AC High-Frequency Corona Discharge Type
-
- Accessory 1
- Power Adapter (100 to 240 VAC)
-
- Accessory 2
- Slide fitting, Screwdriver for needle electrode replacement
-
- Specifications
- With Dust Removal Timer (Adjustment Range: 1 to 30 Seconds, 5 Steps) Energy Saving Design with 17 W of Energy Consumption
-
- Box
- Steel, Hardened Polyvinyl Chlorine Board
-
- Plate
- Stainless Steel
-
- Adhesive Sheet
- Polyurethane
-
- Contents
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Contents |
|
฿ 71,880.00
฿ 43,243.01
|
AIR-TYPE STATIC ELIMINATORS
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Unit Type
-
- Type
- AC System
-
- Power Supply(V)
- DC24 ±5%、AC100
-
- Width(mm)
- 314
-
- Depth(mm)
- 253
-
- Height(mm)
- 361
-
- Power Consumption(W)
- 17
-
- Operating Air Pressure(MPa)
- 0.1–0.3
-
- Trusco Code
- 375-5801
-
- Mass(g)
- 6000
-
- Static Charge Elimination Method
- AC High-Frequency Corona Discharge Type
-
- Accessory 1
- Power Adapter (100 to 240 VAC)
-
- Accessory 2
- Slide fitting, Screwdriver for needle electrode replacement
-
- Specifications
- With Dust Removal Timer (Adjustment Range: 1 to 30 Seconds, 5 Steps) Energy Saving Design with 17 W of Energy Consumption
-
- Box
- Steel, Hardened Polyvinyl Chlorine Board
-
- Plate
- Stainless Steel
-
- Adhesive Sheet
- Polyurethane
-
- Contents
- 1 unit
Product Description
This dust collection box performs static charge elimination and dust removal inside the hood, by utilizing the self-adhesive property of urethane gel.
[Features]
· Compact desktop type with a width of 314 mm and a depth of 253 mm, which is optimal for keeping dust off small objects.
· Has a magnifying lens on the top. Product insertion window can be opened wide for easy maintenance.
· Holding the workpiece by hand and inserting into the hood triggers the infrared sensor to eject anti-static/dust-removing air.
· It is possible to set the time at which ion blowing stops after detecting the workpiece with the sensor. Built-in air regulator.
· When the gel sheet becomes dirty, it can be washed with water and dried to be used over and over again.
· No dust-collector required, saving power and reducing running costs. Pulse blowing also reduces the amount of air used.
· Energy-saving design with 17 W of energy consumption. Does not require a dust collector or air curtain and greatly reduces the running cost.
[Applications]
· Useful for ionization and dust removal of circuit boards and semiconductor devices, ionization and dust removal prior to printing, dust removal prior to product packaging, etc.
Specifications of IPC-A4
-
- Product Type
- Unit Type
-
- Type
- AC System
-
- Power Supply(V)
- DC24 ±5%、AC100
-
- Width(mm)
- 314
-
- Depth(mm)
- 253
-
- Height(mm)
- 361
-
- Power Consumption(W)
- 17
-
- Operating Air Pressure(MPa)
- 0.1–0.3
-
- Trusco Code
- 375-5801
-
- Mass(g)
- 6000
-
- Static Charge Elimination Method
- AC High-Frequency Corona Discharge Type
-
- Accessory 1
- Power Adapter (100 to 240 VAC)
-
- Accessory 2
- Slide fitting, Screwdriver for needle electrode replacement
-
- Specifications
- With Dust Removal Timer (Adjustment Range: 1 to 30 Seconds, 5 Steps) Energy Saving Design with 17 W of Energy Consumption
-
- Box
- Steel, Hardened Polyvinyl Chlorine Board
-
- Plate
- Stainless Steel
-
- Adhesive Sheet
- Polyurethane
-
- Contents
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Contents |
|
฿ 71,880.00
฿ 43,243.01
|
AIR-TYPE STATIC ELIMINATORS
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Using the self-adhesion of Urethane Gel, adopts epoch-making dust collection method that does not require Dust Collector. By installing on the cell production stand, smooth production line has become possible.
●Set a nozzle type Ionizer on the top to remUsage
●Removal of static electricity and dust from circuit boards and semiconductor devices.
●Cleaning of parts trays and removal of dust from lenses and acrylic products.Specification
●Power(V):DC24 ±5%, AC100
●Electricity Consumption(W):17
●Working Air Pressure(MPa):0.1 to 0.5
●Static Elimination Method: Piezoelectric High-Frequency Alternating Current Corona Discharge Type
●With timer for dust removal (adjustment range: 1 to 30 seconds, 5 steps)
●Energy Saving Design of Electricity Consumption 17WAccessories
●Power Supply Adapter(AC100 to 240V)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?