(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Drum Can (Lever Band-Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 19,647.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TC-S20DR4-BA SALE
TC-S50DR4-BA SALE
TC-S60DR4-BA SALE
TC-S80DR4-BA SALE
TC-S100DR4-BA SALE
TC-S200DR4-BAT SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Internal diameter x height
(mm)
Capacity
(L)
Trusco Code Mass
(kg)
Amount Of Content

฿ 19,647.00

฿ 18,075.24

DRUMS 1 Piece(s) 40 Day(s) ~ 49 286×355 20 460-9816 4.0 1 pc.

฿ 22,377.00

฿ 20,586.84

DRUMS 1 Piece(s) 40 Day(s) 50 ~ 99 390×470 50 460-9824 9.0 1 pc.

฿ 24,092.00

฿ 22,164.64

DRUMS 1 Piece(s) 40 Day(s) 50 ~ 99 390×555 60 460-9832 11.0 1 pc.

฿ 28,302.00

฿ 26,037.84

DRUMS 1 Piece(s) 40 Day(s) 50 ~ 99 390×726 80 460-9841 12.0 1 pc.

฿ 31,264.00

฿ 28,762.88

DRUMS 1 Piece(s) 40 Day(s) 100 ~ 199 450×686 100 460-9794 19.0 1 pc.

฿ 37,190.00

฿ 34,214.80

DRUMS 1 Piece(s) 40 Day(s) 200 567×880 200 460-9808 27.0 1 pc.

Basic Specifications

  • Product Type
    Open Type
  • Amount Of Content
    1 pc.

Product Description

Drum developed to facilitate transportation and moving of liquids, etc.
[Features]
· Stainless steel (SUS 304), rounded base. (All models)
· Excellent durability, corrosion resistance and hygienic properties. Also safe for outdoor use.
· Natural rubber gasket and steel external lever provided as standard.
· Straight-bodied container with excellent cleanability.
· Lever-band type. Lid is held on to main body by lever band for easy airtight closure.
· The flat top lid is removable and does not have a plug.
[Applications]
· Product can be used for a wide range of applications including chemicals, paint, etc., making it optimal for use as standard stainless steel drum.

Part Number
TC-S20DR4-BA SALE
TC-S50DR4-BA SALE
TC-S60DR4-BA SALE
TC-S80DR4-BA SALE
TC-S100DR4-BA SALE
TC-S200DR4-BAT SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Internal diameter x height
(mm)
Capacity
(L)
Trusco Code Mass
(kg)
Amount Of Content

฿ 19,647.00

฿ 18,075.24

DRUMS 1 Piece(s) 40 Day(s) ~ 49 286×355 20 460-9816 4.0 1 pc.

฿ 22,377.00

฿ 20,586.84

DRUMS 1 Piece(s) 40 Day(s) 50 ~ 99 390×470 50 460-9824 9.0 1 pc.

฿ 24,092.00

฿ 22,164.64

DRUMS 1 Piece(s) 40 Day(s) 50 ~ 99 390×555 60 460-9832 11.0 1 pc.

฿ 28,302.00

฿ 26,037.84

DRUMS 1 Piece(s) 40 Day(s) 50 ~ 99 390×726 80 460-9841 12.0 1 pc.

฿ 31,264.00

฿ 28,762.88

DRUMS 1 Piece(s) 40 Day(s) 100 ~ 199 450×686 100 460-9794 19.0 1 pc.

฿ 37,190.00

฿ 34,214.80

DRUMS 1 Piece(s) 40 Day(s) 200 567×880 200 460-9808 27.0 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1