(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Lightweight Work Stand Work Table

Lightweight Work Stand Work Table

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 10,672.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SWP-1260-II
SWP-1275-II
SWP-1560-II
SWP-1575-II
SWP-1590-II
SWP-1860-II
SWP-1875-II
SWP-1890-II
SWP-960-II
SWP-975-II
SWR-1260-II
SWR-1275-II
SWR-1560-II
SWR-1575-II
SWR-1590-II
SWR-1860-II
SWR-1875-II
SWR-1890-II
SWR-960-II
SWR-975-II
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Top Plate Material Top Panel Thickness
(mm)
Mass
(kg)
Inner capacity

฿ 12,261.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 600 Polyester 21 21.6 1 unit

฿ 13,524.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 750 Polyester 21 24 1 unit

฿ 13,780.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 600 Polyester 21 24.2 1 unit

฿ 15,464.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 750 Polyester 21 26.4 1 unit

฿ 16,398.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 900 Polyester 21 28.8 1 unit

฿ 15,016.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 600 Polyester 21 27.4 1 unit

฿ 16,425.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Polyester 21 30 1 unit

฿ 17,869.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Polyester 21 33.2 1 unit

฿ 10,672.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Polyester 21 18 1 unit

฿ 11,874.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 750 Polyester 21 20 1 unit

฿ 14,545.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 600 PVC sheet adhesion 22 23.2 1 unit

฿ 15,567.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 750 PVC sheet adhesion 22 27 1 unit

฿ 16,037.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 600 PVC sheet adhesion 22 26.2 1 unit

฿ 17,599.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 750 PVC sheet adhesion 22 30.2 1 unit

฿ 18,589.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 900 PVC sheet adhesion 22 32.2 1 unit

฿ 16,819.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 600 PVC sheet adhesion 22 31 1 unit

฿ 18,080.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 PVC sheet adhesion 22 34.6 1 unit

฿ 20,572.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 PVC sheet adhesion 22 37.6 1 unit

฿ 11,634.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 PVC sheet adhesion 22 19 1 unit

฿ 14,125.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 750 PVC sheet adhesion 22 21.6 1 unit

Basic Specifications

Part Number
SWP-1260-II
SWP-1275-II
SWP-1560-II
SWP-1575-II
SWP-1590-II
SWP-1860-II
SWP-1875-II
SWP-1890-II
SWP-960-II
SWP-975-II
SWR-1260-II
SWR-1275-II
SWR-1560-II
SWR-1575-II
SWR-1590-II
SWR-1860-II
SWR-1875-II
SWR-1890-II
SWR-960-II
SWR-975-II
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Top Plate Material Top Panel Thickness
(mm)
Mass
(kg)
Inner capacity

฿ 12,261.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 600 Polyester 21 21.6 1 unit

฿ 13,524.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 750 Polyester 21 24 1 unit

฿ 13,780.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 600 Polyester 21 24.2 1 unit

฿ 15,464.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 750 Polyester 21 26.4 1 unit

฿ 16,398.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 900 Polyester 21 28.8 1 unit

฿ 15,016.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 600 Polyester 21 27.4 1 unit

฿ 16,425.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Polyester 21 30 1 unit

฿ 17,869.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Polyester 21 33.2 1 unit

฿ 10,672.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Polyester 21 18 1 unit

฿ 11,874.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 750 Polyester 21 20 1 unit

฿ 14,545.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 600 PVC sheet adhesion 22 23.2 1 unit

฿ 15,567.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 750 PVC sheet adhesion 22 27 1 unit

฿ 16,037.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 600 PVC sheet adhesion 22 26.2 1 unit

฿ 17,599.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 750 PVC sheet adhesion 22 30.2 1 unit

฿ 18,589.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 900 PVC sheet adhesion 22 32.2 1 unit

฿ 16,819.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 600 PVC sheet adhesion 22 31 1 unit

฿ 18,080.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 PVC sheet adhesion 22 34.6 1 unit

฿ 20,572.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 PVC sheet adhesion 22 37.6 1 unit

฿ 11,634.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 PVC sheet adhesion 22 19 1 unit

฿ 14,125.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 750 PVC sheet adhesion 22 21.6 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Is the type to sit just right height 740mm.

Specification

●Adjuster Screw Size: M12 x 1.75

Materials

●Main Body: Steel