(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Barrel Cart 75 L

Barrel Cart 75 L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SPS-TC-75-I

  • Product Model
    Round Bath Option
  • Material (Body)
    Other
  • Width(mm)
    433
  • Depth(mm)
    433
  • Height(mm)
    187
  • Color
    Ivory
  • Trusco Code
    420-3577
  • Body Material (Other)
    AAS Resin-Coated Hot Zinc Plated Steel Pipe
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    PP Wheels Elastomer Roll
  • Other Specifications
    Frame Inner Diameter:545 mm
  • Mass(g)
    3600
  • Amount Of Content
    1 unit
Part Number
SPS-TC-75-I
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,715.03

STEEL WORK TABLE FOR CELL PRO 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Product Model
    Round Bath Option
  • Material (Body)
    Other
  • Width(mm)
    433
  • Depth(mm)
    433
  • Height(mm)
    187
  • Color
    Ivory
  • Trusco Code
    420-3577
  • Body Material (Other)
    AAS Resin-Coated Hot Zinc Plated Steel Pipe
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    PP Wheels Elastomer Roll
  • Other Specifications
    Frame Inner Diameter:545 mm
  • Mass(g)
    3600
  • Amount Of Content
    1 unit

Product Description

A platform truck that can hold barrels of 65 to 75 liters, eliminating the workload of carrying them when moving.

Specifications of SPS-TC-75-I

  • Product Model
    Round Bath Option
  • Material (Body)
    Other
  • Width(mm)
    433
  • Depth(mm)
    433
  • Height(mm)
    187
  • Color
    Ivory
  • Trusco Code
    420-3577
  • Body Material (Other)
    AAS Resin-Coated Hot Zinc Plated Steel Pipe
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    PP Wheels Elastomer Roll
  • Other Specifications
    Frame Inner Diameter:545 mm
  • Mass(g)
    3600
  • Amount Of Content
    1 unit
Part Number
SPS-TC-75-I
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,715.03

STEEL WORK TABLE FOR CELL PRO 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1