(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Container Case Dolly

Container Case Dolly

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SPS-C-14B

  • Product Type
    Pipe System Workbench
  • Height (mm)
    717
  • Width (mm)
    666
  • Depth (mm)
    450
  • Uniform Load(kg)
    100
  • Assembly / Completion
    Assembly
  • Main body: option
    Body
  • Trusco Code
    420-3569
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Rubber
  • Specifications
    Swivel Type 75 mm (2 Pieces) Swivel Type (With Stopper) 75 mm (2 Pieces)
  • Mass(g)
    9000
  • Amount Of Content
    1 unit
Part Number
SPS-C-14B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 10,572.36

STEEL WORK TABLE FOR CELL PRO 1 Piece(s) 14 Day(s) 1 unit

Basic Specifications

  • Product Type
    Pipe System Workbench
  • Height (mm)
    717
  • Width (mm)
    666
  • Depth (mm)
    450
  • Uniform Load(kg)
    100
  • Assembly / Completion
    Assembly
  • Main body: option
    Body
  • Trusco Code
    420-3569
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Rubber
  • Specifications
    Swivel Type 75 mm (2 Pieces) Swivel Type (With Stopper) 75 mm (2 Pieces)
  • Mass(g)
    9000
  • Amount Of Content
    1 unit

Product Description

A dolly that perfectly fits 2 workpiece container cases.

Specifications of SPS-C-14B

  • Product Type
    Pipe System Workbench
  • Height (mm)
    717
  • Width (mm)
    666
  • Depth (mm)
    450
  • Uniform Load(kg)
    100
  • Assembly / Completion
    Assembly
  • Main body: option
    Body
  • Trusco Code
    420-3569
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Rubber
  • Specifications
    Swivel Type 75 mm (2 Pieces) Swivel Type (With Stopper) 75 mm (2 Pieces)
  • Mass(g)
    9000
  • Amount Of Content
    1 unit
Part Number
SPS-C-14B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 10,572.36

STEEL WORK TABLE FOR CELL PRO 1 Piece(s) 14 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1