(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Work Table, H-Type Frame, Punching Panel Type, Top Plate, SUS304 Uniform Load (kg) 200

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 105,935.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SWT5-609 SALE
SWT5-612 SALE
SWT5-615 SALE
SWT5-618 SALE
SWT5-709 SALE
SWT5-712 SALE
SWT5-715 SALE
SWT5-718 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Trusco Code Mass
(g)
Amount Of Content

฿ 105,935.00

฿ 91,368.94

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 458-3043 19700 1 unit

฿ 116,870.00

฿ 94,875.07

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1200 600 458-3051 21500 1 unit

฿ 130,816.00

฿ 106,196.43

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1500 600 458-3060 26700 1 unit

฿ 144,122.00

฿ 116,292.04

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1800 600 458-3078 30700 1 unit

฿ 113,099.00

฿ 97,547.89

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 900 750 458-3086 22300 1 unit

฿ 126,670.00

฿ 102,830.71

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1200 750 458-3094 26800 1 unit

฿ 142,127.00

฿ 115,378.70

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1500 750 458-3108 30300 1 unit

฿ 158,337.00

฿ 128,537.98

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 458-3116 34800 1 unit

Basic Specifications

  • Product Type
    Stainless Steel Workbench
  • Height (mm)
    740
  • Uniform Load(kg)
    200
  • Assembly / Completion
    Finished Product
  • Main body: option
    Body
  • Body Material
    Stainless Steel (SUS304)
  • Specifications
    Punching Panel Top Panel (5 mm-8 Pitch 60°, Staggered arrangement)
  • Amount Of Content
    1 unit

Product Description

[Features]
· Uses a punching panel that maintains smooth airflow in a clean room.
[Applications]
· Clean rooms, bio laboratories, semiconductor factories and pharmaceutical factories.

Part Number
SWT5-609 SALE
SWT5-612 SALE
SWT5-615 SALE
SWT5-618 SALE
SWT5-709 SALE
SWT5-712 SALE
SWT5-715 SALE
SWT5-718 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Trusco Code Mass
(g)
Amount Of Content

฿ 105,935.00

฿ 91,368.94

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 458-3043 19700 1 unit

฿ 116,870.00

฿ 94,875.07

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1200 600 458-3051 21500 1 unit

฿ 130,816.00

฿ 106,196.43

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1500 600 458-3060 26700 1 unit

฿ 144,122.00

฿ 116,292.04

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1800 600 458-3078 30700 1 unit

฿ 113,099.00

฿ 97,547.89

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 900 750 458-3086 22300 1 unit

฿ 126,670.00

฿ 102,830.71

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1200 750 458-3094 26800 1 unit

฿ 142,127.00

฿ 115,378.70

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1500 750 458-3108 30300 1 unit

฿ 158,337.00

฿ 128,537.98

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 458-3116 34800 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1