(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Workbench, Drainboard Type, with Drawers, SUS430 Uniform Load (kg) 240

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 15,942.23 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HTO-1200 SALE
HTO-1500 SALE
HTO-1800 SALE
HTO-600 SALE
HTO-750
HTO-900 SALE
KTO-1200 SALE
KTO-1500
KTO-1800 SALE
KTO-600
KTO-750 SALE
KTO-900 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Drawer
(Nos.)
Mass
(g)
Amount Of Content

฿ 28,370.80

฿ 27,099.79

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1200 600 3 27000 1 unit

฿ 34,456.51

฿ 32,816.38

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1500 600 4 35000 1 unit

฿ 37,541.59

฿ 35,784.64

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1800 600 4 39000 1 unit

฿ 17,999.37

฿ 17,149.80

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 600 600 1 15300 1 unit

฿ 20,827.31

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 750 600 2 16000 1 unit

฿ 23,055.88

฿ 21,986.09

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 2 22000 1 unit

฿ 24,684.45

฿ 23,581.06

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1200 450 3 24000 1 unit

฿ 29,570.80

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1500 450 4 28000 1 unit

฿ 31,885.08

฿ 30,450.25

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1800 450 4 32000 1 unit

฿ 15,942.23

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 600 450 1 13000 1 unit

฿ 18,427.94

฿ 17,591.31

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 750 450 2 15000 1 unit

฿ 20,398.73

฿ 19,458.35

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 900 450 2 17000 1 unit

Basic Specifications

  • Product Type
    Stainless Steel Workbench
  • Height (mm)
    800
  • Uniform Load(kg)
    240
  • Assembly / Completion
    Finished Product
  • Main body: option
    Body
  • Body Material
    Stainless Steel (SUS430)
  • Lower Shelf Plate
    Slatted Board Shelf
  • Other Specifications
    Top Panel: Flat Top Panel
  • Amount Of Content
    1 unit

Product Description

SUS430 workbench with a slatted shelf on the bottom and 3 drawers.
The drawer handles are made of ABS resin that is gentle on the hands.

Part Number
HTO-1200 SALE
HTO-1500 SALE
HTO-1800 SALE
HTO-600 SALE
HTO-750
HTO-900 SALE
KTO-1200 SALE
KTO-1500
KTO-1800 SALE
KTO-600
KTO-750 SALE
KTO-900 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Drawer
(Nos.)
Mass
(g)
Amount Of Content

฿ 28,370.80

฿ 27,099.79

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1200 600 3 27000 1 unit

฿ 34,456.51

฿ 32,816.38

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1500 600 4 35000 1 unit

฿ 37,541.59

฿ 35,784.64

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1800 600 4 39000 1 unit

฿ 17,999.37

฿ 17,149.80

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 600 600 1 15300 1 unit

฿ 20,827.31

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 750 600 2 16000 1 unit

฿ 23,055.88

฿ 21,986.09

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 2 22000 1 unit

฿ 24,684.45

฿ 23,581.06

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1200 450 3 24000 1 unit

฿ 29,570.80

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1500 450 4 28000 1 unit

฿ 31,885.08

฿ 30,450.25

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1800 450 4 32000 1 unit

฿ 15,942.23

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 600 450 1 13000 1 unit

฿ 18,427.94

฿ 17,591.31

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 750 450 2 15000 1 unit

฿ 20,398.73

฿ 19,458.35

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 900 450 2 17000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1