Stainless Steel Workbench, Drainboard Type, SUS430, Height 800 mm HT/KT

Brand :
AZUMA_

Caution

    Product Description

    A stainless steel work bench that comes with a drainboard usable for storage.
    [Features]
    · A bolt fixed type that enables leg cut and drainboard shelf position upward and downward adjustment according to the installation location.
    · Bottom shelf: Drainboard shelf (mounting position can be changed up or down), Top board: Flat board.
    · Nylon resin adjuster (+30 mm), practical load resistance is 80 kg.
    [Applications]
    · Factories and laboratories. As a work desk, gas range table or table. Fully assembled at shipment.

    Specification

    ●Top Board: Flat Top Board
    ●Lower Shelf: Slatted Shelf Board(bolt fixed type allows mounting position changeable up and down)
    ●Nylon Resin Adjuster(+30mm)

    Materials

    ●Stainless Steel(SUS430)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Stainless Steel Workbench, Drainboard Type, SUS430, Height 800 mm HT/KT | AZUMA_ | MISUMI Thailand