Stainless Steel Workbench, 3-Way Frame Type, SUS430 Uniform Load 240 kg

Brand :
AZUMA_
Caution
Product Description
A stainless steel work bench that comes with a 3-way frame.
[Features]
· The front foot area is open for spacious use. A chair can also be used in this space.
· Adjuster adjustment: +30 mm.
· Frame type: 3-way frame (mounting position can be changed up or down).
· Top board: Flat board.
[Applications]
· Factories and laboratories. Fully assembled at shipment.