(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
CA-E1 |
CA-E2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | Option Average Load (kg) |
Total Length x Total Width x Total Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 59,556.00 |
HAND DRUM PICKERS | 1 Piece(s) | 40 Day(s) | 1 pc Type | 450 X 1 pcs. | 862X602X730 | 456-8265 | 48000 | 1 unit | ||
฿ 91,549.10 |
HAND DRUM PICKERS | 1 Piece(s) | 40 Day(s) | 2 pc Type | 450 X 2 pcs. | 862X1040X730 | 456-8273 | 69000 | 1 unit |
[Features]
·A new chuck (patented) securely grips drums.
·Base has special pads to prevent drum damage.
Part Number |
---|
CA-E1 |
CA-E2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | Option Average Load (kg) |
Total Length x Total Width x Total Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 59,556.00 |
HAND DRUM PICKERS | 1 Piece(s) | 40 Day(s) | 1 pc Type | 450 X 1 pcs. | 862X602X730 | 456-8265 | 48000 | 1 unit | ||
฿ 91,549.10 |
HAND DRUM PICKERS | 1 Piece(s) | 40 Day(s) | 2 pc Type | 450 X 2 pcs. | 862X1040X730 | 456-8273 | 69000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?