- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Oil Drum Carrier, Robotter Next, Pneumatic Tire Type
Specifications of RX-3
-
- Product Type
- Drum Carrier
-
- Uniform Load(kg)
- 300
-
- Main Body Material
- Made of Steel
-
- Main body: option
- Body
-
- Total Length x Total Width x Total Height(mm)
- 1110X950X1040
-
- Front Wheel Inner Width(mm)
- 650
-
- Stroke(mm)
- 430
-
- Trusco Code
- 456-8443
-
- Mass(g)
- 69000
-
- Specifications
- Hydraulic
-
- Front Wheels
- Two 290 mm wheels filled with air
-
- Back Wheels
- 150 mm Diene Rubber 2 Pcs
-
- Applicable Can Size / Inner Diameter(mm)
- 572
-
- Applicable Can Size / Height(mm)
- 780 or more
-
- Features
- The product has pneumatic tires and can be used smoothly for transport in places with bad road conditions.
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 118,477.00
฿ 96,179.63
|
HAND DRUM PICKERS
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Drum Carrier
-
- Uniform Load(kg)
- 300
-
- Main Body Material
- Made of Steel
-
- Main body: option
- Body
-
- Total Length x Total Width x Total Height(mm)
- 1110X950X1040
-
- Front Wheel Inner Width(mm)
- 650
-
- Stroke(mm)
- 430
-
- Trusco Code
- 456-8443
-
- Mass(g)
- 69000
-
- Specifications
- Hydraulic
-
- Front Wheels
- Two 290 mm wheels filled with air
-
- Back Wheels
- 150 mm Diene Rubber 2 Pcs
-
- Applicable Can Size / Inner Diameter(mm)
- 572
-
- Applicable Can Size / Height(mm)
- 780 or more
-
- Features
- The product has pneumatic tires and can be used smoothly for transport in places with bad road conditions.
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· A pneumatic tire type for smooth carrying of drums even at sites where surface conditions are poor.
Specifications of RX-3
-
- Product Type
- Drum Carrier
-
- Uniform Load(kg)
- 300
-
- Main Body Material
- Made of Steel
-
- Main body: option
- Body
-
- Total Length x Total Width x Total Height(mm)
- 1110X950X1040
-
- Front Wheel Inner Width(mm)
- 650
-
- Stroke(mm)
- 430
-
- Trusco Code
- 456-8443
-
- Mass(g)
- 69000
-
- Specifications
- Hydraulic
-
- Front Wheels
- Two 290 mm wheels filled with air
-
- Back Wheels
- 150 mm Diene Rubber 2 Pcs
-
- Applicable Can Size / Inner Diameter(mm)
- 572
-
- Applicable Can Size / Height(mm)
- 780 or more
-
- Features
- The product has pneumatic tires and can be used smoothly for transport in places with bad road conditions.
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 118,477.00
฿ 96,179.63
|
HAND DRUM PICKERS
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?