- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Oil Drum Carrier, Robotter Next, 3-Wheel Type
Specifications of RX-4
-
- Product Type
- Drum Carrier
-
- Uniform Load(kg)
- 300
-
- Main Body Material
- Made of Steel
-
- Main body: option
- Body
-
- Total Length x Total Width x Total Height(mm)
- 1065X845X1050
-
- Front Wheel Inner Width(mm)
- 655
-
- Stroke(mm)
- 430
-
- Trusco Code
- 456-8451
-
- Mass(g)
- 59000
-
- Specifications
- Hydraulic
-
- Front Wheels
- 200 mm dienic rubber 2 pcs
-
- Back Wheels
- 150 mm Diene Rubber 1 Pc
-
- Applicable Can Size / Inner Diameter(mm)
- 572
-
- Applicable Can Size / Height(mm)
- 780 or more
-
- Features
- 3 wheel type suitable for work where road conditions are favorable. Ideal for use with a maximum load of 300 kg or less.
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 70,998.00
|
HAND DRUM PICKERS
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Drum Carrier
-
- Uniform Load(kg)
- 300
-
- Main Body Material
- Made of Steel
-
- Main body: option
- Body
-
- Total Length x Total Width x Total Height(mm)
- 1065X845X1050
-
- Front Wheel Inner Width(mm)
- 655
-
- Stroke(mm)
- 430
-
- Trusco Code
- 456-8451
-
- Mass(g)
- 59000
-
- Specifications
- Hydraulic
-
- Front Wheels
- 200 mm dienic rubber 2 pcs
-
- Back Wheels
- 150 mm Diene Rubber 1 Pc
-
- Applicable Can Size / Inner Diameter(mm)
- 572
-
- Applicable Can Size / Height(mm)
- 780 or more
-
- Features
- 3 wheel type suitable for work where road conditions are favorable. Ideal for use with a maximum load of 300 kg or less.
-
- Amount Of Content
- 1 unit
Product Description
3-wheeler drum cart suitable for work at sites where surface conditions are good.
[Features]
· Optimal for use with loads of up to 300 kg.
Specifications of RX-4
-
- Product Type
- Drum Carrier
-
- Uniform Load(kg)
- 300
-
- Main Body Material
- Made of Steel
-
- Main body: option
- Body
-
- Total Length x Total Width x Total Height(mm)
- 1065X845X1050
-
- Front Wheel Inner Width(mm)
- 655
-
- Stroke(mm)
- 430
-
- Trusco Code
- 456-8451
-
- Mass(g)
- 59000
-
- Specifications
- Hydraulic
-
- Front Wheels
- 200 mm dienic rubber 2 pcs
-
- Back Wheels
- 150 mm Diene Rubber 1 Pc
-
- Applicable Can Size / Inner Diameter(mm)
- 572
-
- Applicable Can Size / Height(mm)
- 780 or more
-
- Features
- 3 wheel type suitable for work where road conditions are favorable. Ideal for use with a maximum load of 300 kg or less.
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 70,998.00
|
HAND DRUM PICKERS
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?