(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
RT50MDT |
RT100-MDT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Average Load (kg) |
Total Height (mm) |
Applicable Roll Outer Diameter (mm) |
Stroke (mm) |
Front Leg Outer Width (mm) |
Front Leg Inner Width (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 744,051.00 |
ROLL TURN LIFTS | 1 Piece(s) | 90 Day(s) | 50 | 1650 | 500 | 1200 | 750 | 610 | 458-4431 | 90000 | 1 unit | ||
฿ 1,423,654.00 |
ROLL TURN LIFTS | 1 Piece(s) | 40 Day(s) | 100 | 1900 | 600 | 1400 | 930 | 750 | 458-4406 | 175000 | 1 unit |
Conveyance / dolly cart that can grip, tilt and transport a heavy roll, and install or replace a roll on the relevant equipment.
[Features]
· By means of electric lifting, lowering and tilting, this product can grip and tilt rolls of various raw fabrics, transport them and install them on the relevant equipment.
· Roll chucking is performed by gripping the inner diameter of the roll.
· Sequential operations are performed electrically for highly efficient work.
[Applications]
· Manufacturing processes involving roll-tilting.
· Optimal for mounting rolls on pharmaceutical packaging machines, etc.
Part Number |
---|
RT50MDT |
RT100-MDT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Average Load (kg) |
Total Height (mm) |
Applicable Roll Outer Diameter (mm) |
Stroke (mm) |
Front Leg Outer Width (mm) |
Front Leg Inner Width (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 744,051.00 |
ROLL TURN LIFTS | 1 Piece(s) | 90 Day(s) | 50 | 1650 | 500 | 1200 | 750 | 610 | 458-4431 | 90000 | 1 unit | ||
฿ 1,423,654.00 |
ROLL TURN LIFTS | 1 Piece(s) | 40 Day(s) | 100 | 1900 | 600 | 1400 | 930 | 750 | 458-4406 | 175000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?