(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Roll Reversal Lift Up/Down/ Reverse / Manual Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of RT50LHT

  • Product Model
    Drum Carrier
  • Average Load(kg)
    50
  • Body Material
    Made of Steel
  • Body / Option
    Body
  • Type Details
    Manual Elevation and Rotation Type
  • Total Height(mm)
    1650
  • Applicable Roll Outer Diameter(mm)
    500
  • Stroke(mm)
    1200
  • Front Leg Outer Width(mm)
    750
  • Front Leg Inner Width(mm)
    610
  • Front Leg Length(mm)
    550
  • Trusco Code
    458-4422
  • Mass(g)
    46000
  • Features
    It is available to clamp various original fabric rolls, then reverse, transport, and set onto machine by manual lifting and manual reversing.
  • Intended Use
    Manufacturing handling roll reversing.
  • Specifications
    Swivel Rubber Casters with Stopper and Fixed Rubber Caster x 2 Each, Compatible Roll Core inside Diameter: 3 in, Raising/Lowering Method: Manual Type, Inversion Method: Manual Type
  • Amount Of Content
    1 unit
Part Number
RT50LHT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 194,871.67

ROLL TURN LIFTS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Drum Carrier
  • Average Load(kg)
    50
  • Body Material
    Made of Steel
  • Body / Option
    Body
  • Type Details
    Manual Elevation and Rotation Type
  • Total Height(mm)
    1650
  • Applicable Roll Outer Diameter(mm)
    500
  • Stroke(mm)
    1200
  • Front Leg Outer Width(mm)
    750
  • Front Leg Inner Width(mm)
    610
  • Front Leg Length(mm)
    550
  • Trusco Code
    458-4422
  • Mass(g)
    46000
  • Features
    It is available to clamp various original fabric rolls, then reverse, transport, and set onto machine by manual lifting and manual reversing.
  • Intended Use
    Manufacturing handling roll reversing.
  • Specifications
    Swivel Rubber Casters with Stopper and Fixed Rubber Caster x 2 Each, Compatible Roll Core inside Diameter: 3 in, Raising/Lowering Method: Manual Type, Inversion Method: Manual Type
  • Amount Of Content
    1 unit

Product Description

Conveyance / dolly cart that can grip, tilt and transport a heavy roll, and install or replace a roll on the relevant equipment.
[Features]
· By means of electric lifting, lowering and tilting, this product can grip and tilt rolls of various raw fabrics, transport them and install them on the relevant equipment.
· Roll chucking is performed by gripping the inner diameter of the roll.
[Applications]
· Manufacturing processes involving roll-tilting.
· Optimal for mounting rolls on pharmaceutical packaging machines, etc.

Specifications of RT50LHT

  • Product Model
    Drum Carrier
  • Average Load(kg)
    50
  • Body Material
    Made of Steel
  • Body / Option
    Body
  • Type Details
    Manual Elevation and Rotation Type
  • Total Height(mm)
    1650
  • Applicable Roll Outer Diameter(mm)
    500
  • Stroke(mm)
    1200
  • Front Leg Outer Width(mm)
    750
  • Front Leg Inner Width(mm)
    610
  • Front Leg Length(mm)
    550
  • Trusco Code
    458-4422
  • Mass(g)
    46000
  • Features
    It is available to clamp various original fabric rolls, then reverse, transport, and set onto machine by manual lifting and manual reversing.
  • Intended Use
    Manufacturing handling roll reversing.
  • Specifications
    Swivel Rubber Casters with Stopper and Fixed Rubber Caster x 2 Each, Compatible Roll Core inside Diameter: 3 in, Raising/Lowering Method: Manual Type, Inversion Method: Manual Type
  • Amount Of Content
    1 unit
Part Number
RT50LHT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 194,871.67

ROLL TURN LIFTS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1