(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Economy Inversion Lift

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 444,998.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EILC-10
EILC-15
EILC-18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length x Total Width x Total Height
(mm)
Stroke
(mm)
Wheel Diameter (Front Wheels / Back Wheels)
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 444,998.00

ROLL TURN LIFTS 1 Piece(s) 40 Day(s) 900×870×1600 1000 φ200 (Urethane) / φ150 (Urethane) 458-3892 150000 1 unit

฿ 456,520.00

ROLL TURN LIFTS 1 Piece(s) 40 Day(s) 900×870×2100 1500 φ150 (Urethane) / φ150 (Urethane) 458-3906 170000 1 unit

฿ 468,040.00

ROLL TURN LIFTS 1 Piece(s) 40 Day(s) 900×870×2400 1800 φ150 (Urethane) / φ150 (Urethane) 458-3914 180000 1 unit

Basic Specifications

  • Product Model
    Drum Carrier
  • Average Load(kg)
    50
  • Body Material
    Made of Steel
  • Body / Option
    Body
  • Front Wheel Inner Width(mm)
    495
  • Features
    A limited 45 L poly-pail feeding machine. With its compact design, it can be installed in narrow spaces. Lifting, lowering and inverting can be easily performed with one button operation. One 45 L poly-pail is included.
  • Intended Use
    Invert the container.
  • Specifications
    Elevation and Inversion System: Electric Motor type Manual Travel Type Supported Container: 45 Liter Polypail Power Supply 200 V Motor Output: 0.2 kW
  • Body Material (Detail)
    Steel
  • Body Surface Coating
    Spray painting
  • Amount Of Content
    1 unit

Product Description

Dolly cart can be raised, lowered and tilted easily at the touch of a button.
[Features]
· Dispenser limited to 45 L plastic pails, popular in a variety of fields ranging from the manufacturing industry to industrial waste.
· A compact design enables installation even in small spaces.
· Raising, lowering and tilting can be performed easily at the touch of a button.
· Designed and manufactured to suit work conditions.
· One 45 L pail included.
[Applications]
· Tilting containers and dispensing contents.

Part Number
EILC-10
EILC-15
EILC-18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length x Total Width x Total Height
(mm)
Stroke
(mm)
Wheel Diameter (Front Wheels / Back Wheels)
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 444,998.00

ROLL TURN LIFTS 1 Piece(s) 40 Day(s) 900×870×1600 1000 φ200 (Urethane) / φ150 (Urethane) 458-3892 150000 1 unit

฿ 456,520.00

ROLL TURN LIFTS 1 Piece(s) 40 Day(s) 900×870×2100 1500 φ150 (Urethane) / φ150 (Urethane) 458-3906 170000 1 unit

฿ 468,040.00

ROLL TURN LIFTS 1 Piece(s) 40 Day(s) 900×870×2400 1800 φ150 (Urethane) / φ150 (Urethane) 458-3914 180000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Button operation can easily invert and lift with just one.
●45L polyester pail with 1 piece.

Specification

●Equal Load(kg):50
●Front Wheel Inner Width(mm):495
●Elevating/Reversing System: Electric Motor Type
●Adaptation Bottles: 45L Polyester Pail
●Power Supply 200V
●Motors Output: 0.2kW