(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hand Drum Lift HDD250

Hand Drum Lift HDD250

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HDD250

  • Product Model
    Drum Carrier
  • Average Load(kg)
    250
  • Body Material
    Made of Steel
  • Body / Option
    Body
  • Total Length x Total Width x Total Height(mm)
    1180/1180/1920
  • Stroke(mm)
    0-1,400 (drum base)
  • Wheel Diameter (Front Wheels / Back Wheels)(mm)
    φ200 (Diene) / φ150 (Rubber)
  • Front Leg Outer Width(mm)
    880
  • Front Leg Inner Width(mm)
    680
  • Front Leg Length(mm)
    870
  • Trusco Code
    458-4287
  • Mass(g)
    140000
  • Features
    It exhibits great performance for all types of work, such as throwing/inverting barrel contents, loading them up to narrow places, unloading them off to trucks and stocking them into shelves. The barrels can be inverted. It uses a link chain, so maintenance is also easy.
  • Intended Use
    For throwing/inverting barrels and loading them up to narrow places.
  • Specifications
    Elevation System: Manual Winding Type Reversing System: Manual Type, Manual Travel Type Front Wheels: Two Fixed Diene Rubber Casters Rear Wheels: Two Diene Rubber Casters with Free Stopper Supported Container: 200 Liter IS Drum
  • Body Material (Detail)
    Steel
  • Body Surface Coating
    Spray painting
  • Amount Of Content
    1 unit
Part Number
HDD250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 266,206.00

ROLL TURN LIFTS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Drum Carrier
  • Average Load(kg)
    250
  • Body Material
    Made of Steel
  • Body / Option
    Body
  • Total Length x Total Width x Total Height(mm)
    1180/1180/1920
  • Stroke(mm)
    0-1,400 (drum base)
  • Wheel Diameter (Front Wheels / Back Wheels)(mm)
    φ200 (Diene) / φ150 (Rubber)
  • Front Leg Outer Width(mm)
    880
  • Front Leg Inner Width(mm)
    680
  • Front Leg Length(mm)
    870
  • Trusco Code
    458-4287
  • Mass(g)
    140000
  • Features
    It exhibits great performance for all types of work, such as throwing/inverting barrel contents, loading them up to narrow places, unloading them off to trucks and stocking them into shelves. The barrels can be inverted. It uses a link chain, so maintenance is also easy.
  • Intended Use
    For throwing/inverting barrels and loading them up to narrow places.
  • Specifications
    Elevation System: Manual Winding Type Reversing System: Manual Type, Manual Travel Type Front Wheels: Two Fixed Diene Rubber Casters Rear Wheels: Two Diene Rubber Casters with Free Stopper Supported Container: 200 Liter IS Drum
  • Body Material (Detail)
    Steel
  • Body Surface Coating
    Spray painting
  • Amount Of Content
    1 unit

Product Description

Can be used for transporting, tilting and dispensing drums containing raw materials.
[Features]
· Demonstrates power in a range of jobs such as tilting drums, dispensing contents, placing drums on shelves, etc.
· Can tilt drums.
· Manually operated with a link chain. Also easy to maintain.
· Steel main body with a spray-painted surface.
· Lifting and lowering: manually-operated; tilting: handle is rotated manually.
[Applications]
· Convenient for tilting drums and dispensing contents, stacking drums in narrow spaces, unloading drums into trucks, etc.

Specifications of HDD250

  • Product Model
    Drum Carrier
  • Average Load(kg)
    250
  • Body Material
    Made of Steel
  • Body / Option
    Body
  • Total Length x Total Width x Total Height(mm)
    1180/1180/1920
  • Stroke(mm)
    0-1,400 (drum base)
  • Wheel Diameter (Front Wheels / Back Wheels)(mm)
    φ200 (Diene) / φ150 (Rubber)
  • Front Leg Outer Width(mm)
    880
  • Front Leg Inner Width(mm)
    680
  • Front Leg Length(mm)
    870
  • Trusco Code
    458-4287
  • Mass(g)
    140000
  • Features
    It exhibits great performance for all types of work, such as throwing/inverting barrel contents, loading them up to narrow places, unloading them off to trucks and stocking them into shelves. The barrels can be inverted. It uses a link chain, so maintenance is also easy.
  • Intended Use
    For throwing/inverting barrels and loading them up to narrow places.
  • Specifications
    Elevation System: Manual Winding Type Reversing System: Manual Type, Manual Travel Type Front Wheels: Two Fixed Diene Rubber Casters Rear Wheels: Two Diene Rubber Casters with Free Stopper Supported Container: 200 Liter IS Drum
  • Body Material (Detail)
    Steel
  • Body Surface Coating
    Spray painting
  • Amount Of Content
    1 unit
Part Number
HDD250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 266,206.00

ROLL TURN LIFTS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1