(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dolly, Resin Trolley (Connected Flatbed Vehicle) R115

Dolly, Resin Trolley (Connected Flatbed Vehicle) R115

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of R115

  • Product Type
    Dolly Plates
  • Uniform Load(kg)
    150
  • Main Body Material
    Made of Resin
  • Main body: option
    Body
  • Length(mm)
    680
  • Color
    Blue
  • Width(mm)
    400
  • Height(mm)
    143
  • Caster Diam.(mm)
    85
  • Main Body Specifications
    Finished product
  • Trusco Code
    293-4710
  • Mass(g)
    3600
  • Specifications
    Flat Dolly, Swivel Caster (4)
  • Pallet
    Polypropylene (PP)
  • Caster Metal Parts
    Steel
  • Wheels
    Nylon
  • Amount Of Content
    1 unit
Part Number
R115
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,734.00

RESIN DOLLIES 1 Piece(s) 1 Day(s) 1 unit

Basic Specifications

  • Product Type
    Dolly Plates
  • Uniform Load(kg)
    150
  • Main Body Material
    Made of Resin
  • Main body: option
    Body
  • Length(mm)
    680
  • Color
    Blue
  • Width(mm)
    400
  • Height(mm)
    143
  • Caster Diam.(mm)
    85
  • Main Body Specifications
    Finished product
  • Trusco Code
    293-4710
  • Mass(g)
    3600
  • Specifications
    Flat Dolly, Swivel Caster (4)
  • Pallet
    Polypropylene (PP)
  • Caster Metal Parts
    Steel
  • Wheels
    Nylon
  • Amount Of Content
    1 unit

Product Description

Resin transport trolley developed to be freely connected horizontally and vertically.

[Features]
· Trolley can be freely connected vertically or horizontally according to the cargo.
· Easy to move by attaching optional handles.
· Includes handles for easy carrying.

[Application]
· Can be used in stores, warehouses, etc.

Specifications of R115

  • Product Type
    Dolly Plates
  • Uniform Load(kg)
    150
  • Main Body Material
    Made of Resin
  • Main body: option
    Body
  • Length(mm)
    680
  • Color
    Blue
  • Width(mm)
    400
  • Height(mm)
    143
  • Caster Diam.(mm)
    85
  • Main Body Specifications
    Finished product
  • Trusco Code
    293-4710
  • Mass(g)
    3600
  • Specifications
    Flat Dolly, Swivel Caster (4)
  • Pallet
    Polypropylene (PP)
  • Caster Metal Parts
    Steel
  • Wheels
    Nylon
  • Amount Of Content
    1 unit
Part Number
R115
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,734.00

RESIN DOLLIES 1 Piece(s) 1 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1