(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IK Press Cart

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 6,466.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
101
201 SALE
301-I SALE
501-I SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diam.
(mm)
Trusco Code Mass
(g)
Flexible Replacement Casters Fixed Replacement Casters Amount Of Content

฿ 6,466.00

PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 150 740 480 145 850 100 341-7905 12000 IK-100J IK-100K 1 unit

฿ 12,587.00

฿ 11,580.04

PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 250 810 510 205 895 130 341-7913 17500 IK-130J IK-130K 1 unit

฿ 12,350.00

฿ 11,360.77

PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 300 915 615 205 850 130 341-7921 26000 IK-130J IK-130K 1 unit

฿ 31,111.00

฿ 28,622.12

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 500 1225 775 295 885 200 385-5392 48000 IK-200J IK-200K 1 unit

Basic Specifications

  • Product Type
    Carry Carts
  • Main Body Material
    Made of Steel
  • Main body: option
    Body
  • Main Body Specifications
    Finished product
  • Specifications
    Folding Handle Type - Swivel Caster, Fixed Caster 2 Each
  • Pallet
    Steel
  • Handle
    Steel
  • Surface Coating
    Powder Coating
  • Caster Metal Parts
    Steel
  • Wheels
    Rubber
  • Features
    Storage space is reduced when the handle is folded.
  • Material: Mat
    Vinyl Chloride
  • Amount Of Content
    1 unit

Product Description

Pressed carrier with folding handle.
[Features]
·Space-saving storage by folding the handle.
[Applications]
·As it is a standard type, it can be used in various industries.

Part Number
101
201 SALE
301-I SALE
501-I SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diam.
(mm)
Trusco Code Mass
(g)
Flexible Replacement Casters Fixed Replacement Casters Amount Of Content

฿ 6,466.00

PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 150 740 480 145 850 100 341-7905 12000 IK-100J IK-100K 1 unit

฿ 12,587.00

฿ 11,580.04

PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 250 810 510 205 895 130 341-7913 17500 IK-130J IK-130K 1 unit

฿ 12,350.00

฿ 11,360.77

PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 300 915 615 205 850 130 341-7921 26000 IK-130J IK-130K 1 unit

฿ 31,111.00

฿ 28,622.12

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 500 1225 775 295 885 200 385-5392 48000 IK-200J IK-200K 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Finished Goods 
●Folding Handle Type
●Flexible Caster, Fixed Caster x 2 each

Materials

●Loading Platform: Steel 
●Mats: Vinyl Chloride
●Handle: Steel
●Handle Surface Treatment: Powder Coating
●Caster Brackets: Steel 
●Wheel: Rubber