B.O (Bottom Open) Box Machine

Brand :
WAKO PALLET

Caution

    Product Description

    Bottom Open Box Machine
    [Features]
    It is a container that opens the bottom lid that can easily discharge the stored products from the bottom.
    The bottom lid is opened with a slight force.
    The bottom lid will not open with inadvertent operation due to the safety lock device
    It corresponds to forklift, crane, and hand lifter.
    [Usage]
    For putting away, storing, transfer and discharge such as of separated collection and recycling, industrial materials, marine and agricultural products.
    [Specification]
    Fork insertion port: Top insertion, single opening
    Load Number of Stages: 4stages
    External dimensions: WxDxH: 1100×900×1020mm
    Internal dimensions: WxDxH: 1020×820×880mm
    Load capacity: 0.7m3/800kg
    Opening in the air: 400kg, MAX
    Weight: 175kg
    [Materials]
    Main Body: Steel
    Surface Treatment: With spray coating

    Features

    ●It is a container that opens the bottom lid that can easily discharge the stored products from the bottom.
    ●The bottom lid is opened with a slight force, a mechanism that the lever principle is applied to.(the bottom lid will not open with inadvertent operation due to the safety lock device)
    ●It corresponds to forklift, crane, and hand lifter.

    Usage

    ●For putting away, storing, transfer and discharge such as of separated collection and recycling, industrial materials, marine and agricultural products.

    Specification

    ●Load Number of Stages(stage):4

    Materials

    ●Main Body: Steel
    ●Surface Treatment: With spray coating
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat