(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mini Cargo

Mini Cargo

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 11,719.06 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VJ-46C SALE
VJ-66C SALE
VJ-452 SALE
VJ-453 SALE
VJ-455 SALE
VJ-602 SALE
VJ-603 SALE
VJ-605 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Width x Depth x Height
(mm)
Trusco Code Mass Specifications Compatible Model Amount Of Content

฿ 11,719.06

฿ 11,072.17

SCRAP BOXES 1 Piece(s) 40 Day(s) Dedicated Cart - 285-3566 9kg Swivel Caster 4 pcs VJ-452,453,455 1 unit

฿ 13,179.91

฿ 12,379.89

SCRAP BOXES 1 Piece(s) 40 Day(s) Dedicated Cart - 285-3574 10kg Swivel Caster 4 pcs VJ-602,603,605 1 unit

฿ 16,037.27

฿ 13,691.02

SCRAP BOXES 1 Piece(s) 40 Day(s) Punching 450×450×450 516-8708 14kg Stackable - 1 unit

฿ 16,037.27

฿ 13,691.02

SCRAP BOXES 1 Piece(s) 40 Day(s) Iron Panel Spreading 450×450×450 516-8716 14kg Stackable - 1 unit

฿ 18,170.66

฿ 15,801.21

SCRAP BOXES 1 Piece(s) 40 Day(s) Front door attachment/removal 450×450×450 285-3540 14kg Stackable - 1 unit

฿ 19,378.17

฿ 17,800.79

SCRAP BOXES 1 Piece(s) 40 Day(s) Punching 600×600×600 516-8741 20kg Stackable - 1 unit

฿ 19,770.39

฿ 16,193.93

SCRAP BOXES 1 Piece(s) 40 Day(s) Iron Panel Spreading 600×600×600 516-8759 22kg Stackable - 1 unit

฿ 22,665.71

฿ 19,057.33

SCRAP BOXES 1 Piece(s) 40 Day(s) Front door attachment/removal 600×600×600 285-3558 22kg Stackable - 1 unit

Basic Specifications

  • Product Type
    Scrap hopper with lifter
  • Uniform Load (kg)
    300
  • Features
    It is ideal for storing and stacking chips, semi-finished products, etc. It can also be moved with a hand lifter.
  • Application
    For general plants, warehouses, various workshops and other places where temporary storage of lightweight waste materials and products are required.
  • Amount Of Content
    1 unit

Product Description

[Features]
· It is ideal for storing and stacking chips, semi-finished products, etc.
· Can also be moved with a hand lifter.
[Applications]
· For general plants, warehouses, various workshops and other places where temporary storage of lightweight waste materials and products are required.

Part Number
VJ-46C SALE
VJ-66C SALE
VJ-452 SALE
VJ-453 SALE
VJ-455 SALE
VJ-602 SALE
VJ-603 SALE
VJ-605 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Width x Depth x Height
(mm)
Trusco Code Mass Specifications Compatible Model Amount Of Content

฿ 11,719.06

฿ 11,072.17

SCRAP BOXES 1 Piece(s) 40 Day(s) Dedicated Cart - 285-3566 9kg Swivel Caster 4 pcs VJ-452,453,455 1 unit

฿ 13,179.91

฿ 12,379.89

SCRAP BOXES 1 Piece(s) 40 Day(s) Dedicated Cart - 285-3574 10kg Swivel Caster 4 pcs VJ-602,603,605 1 unit

฿ 16,037.27

฿ 13,691.02

SCRAP BOXES 1 Piece(s) 40 Day(s) Punching 450×450×450 516-8708 14kg Stackable - 1 unit

฿ 16,037.27

฿ 13,691.02

SCRAP BOXES 1 Piece(s) 40 Day(s) Iron Panel Spreading 450×450×450 516-8716 14kg Stackable - 1 unit

฿ 18,170.66

฿ 15,801.21

SCRAP BOXES 1 Piece(s) 40 Day(s) Front door attachment/removal 450×450×450 285-3540 14kg Stackable - 1 unit

฿ 19,378.17

฿ 17,800.79

SCRAP BOXES 1 Piece(s) 40 Day(s) Punching 600×600×600 516-8741 20kg Stackable - 1 unit

฿ 19,770.39

฿ 16,193.93

SCRAP BOXES 1 Piece(s) 40 Day(s) Iron Panel Spreading 600×600×600 516-8759 22kg Stackable - 1 unit

฿ 22,665.71

฿ 19,057.33

SCRAP BOXES 1 Piece(s) 40 Day(s) Front door attachment/removal 600×600×600 285-3558 22kg Stackable - 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Most suitable for keeping chips, semi-finished products and stacking.
●It is also possible to move with a hand lifter.

Usage

●For a place such as general factory, general warehouses, various workshops that require temporary storage of products, other light-weight waste material.

Specification

●Equal Load(kg):300
●Stackable

Materials

●Main Body: Steel 
●Main Body Surface Treatment: Melamine Baked Coating