(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Pallet Truck with Scale Battery Type Balance

Hand Pallet Truck with Scale Battery Type Balance

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of THP-10SC-B

  • Product Type
    Hand Pallet Truck
  • Uniform Load (kg)
    1000
  • Fork Dimensions Width (mm)
    180
  • Fork Dimensions Length (mm)
    1150
  • Minimum Fork Height (mm)
    85
  • Maximum Fork Height (mm)
    200
  • Fork Interval(mm)
    195
  • A Dimension(mm)
    850
  • B Dimension(mm)
    915
  • Trusco Code
    284-2661
  • Mass
    130kg
  • Features
    Built-in type hand pallet truck scale adopting electrical resistance wire type load cells. Labor saving as the product deals with transport and weighing at the same time. The checker function incorporated in the product notifies the operator of shortage in loaded weight with a buzzer sound. A gross weight display function that indicates the gross weight by adding the value of weight on each occasion is provided.
  • Overall Width(mm)
    555
  • Amount Of Content
    1 unit
Part Number
THP-10SC-B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 201,905.91

฿ 159,122.05

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Hand Pallet Truck
  • Uniform Load (kg)
    1000
  • Fork Dimensions Width (mm)
    180
  • Fork Dimensions Length (mm)
    1150
  • Minimum Fork Height (mm)
    85
  • Maximum Fork Height (mm)
    200
  • Fork Interval(mm)
    195
  • A Dimension(mm)
    850
  • B Dimension(mm)
    915
  • Trusco Code
    284-2661
  • Mass
    130kg
  • Features
    Built-in type hand pallet truck scale adopting electrical resistance wire type load cells. Labor saving as the product deals with transport and weighing at the same time. The checker function incorporated in the product notifies the operator of shortage in loaded weight with a buzzer sound. A gross weight display function that indicates the gross weight by adding the value of weight on each occasion is provided.
  • Overall Width(mm)
    555
  • Amount Of Content
    1 unit

Product Description

[Features]
· Built-in type hand pallet truck scale adopting electrical resistance wire type load cells. Labor saving as the product deals with transport and weighing at the same time.
· The checker function incorporated in the product notifies the operator of shortage in loaded weight with a buzzer sound.
· A gross weight display function that indicates the gross weight by adding the value of weight on each occasion is provided.
[Applications]
· Measures the weight of loaded cargo during transport when dispatching or receiving cargo.

Specifications of THP-10SC-B

  • Product Type
    Hand Pallet Truck
  • Uniform Load (kg)
    1000
  • Fork Dimensions Width (mm)
    180
  • Fork Dimensions Length (mm)
    1150
  • Minimum Fork Height (mm)
    85
  • Maximum Fork Height (mm)
    200
  • Fork Interval(mm)
    195
  • A Dimension(mm)
    850
  • B Dimension(mm)
    915
  • Trusco Code
    284-2661
  • Mass
    130kg
  • Features
    Built-in type hand pallet truck scale adopting electrical resistance wire type load cells. Labor saving as the product deals with transport and weighing at the same time. The checker function incorporated in the product notifies the operator of shortage in loaded weight with a buzzer sound. A gross weight display function that indicates the gross weight by adding the value of weight on each occasion is provided.
  • Overall Width(mm)
    555
  • Amount Of Content
    1 unit
Part Number
THP-10SC-B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 201,905.91

฿ 159,122.05

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Built-in type hand pallet truck scale adopting electric resistance wire type load cell.
●Can simultaneously carry and weigh, so you can none labor saving save work.
●By installing the checker function, we will inform you with buzzer pair sounds indicating excess or deficiency of load weight.
●With the total weight display function which adds the weight value of each time and displays the total weight.

Specification

●Power Supply: Rechargeable Type Battery(DC6V 10Ah)
●Power supply for initial power receiving: AC 100V 50/60Hz
●With power cord for rechargeable
●Charging Time: Approx. 12 to 14 hours
●Continuous Use Time: Approx. 100 hours when the backlight is not lit. Approx. 50 hours when the backlight is constantly lit
●For non-transaction proof