Table Lift Motorized Ball Screw Single Phase 100 V Type No Bellows 400x500 – 800x1200

Brand :
TRUSCO

Caution

    Product Description

    Achieves smoother table lift operation with vector control.
    [Features]
    · Dry cylinder ball screw type with high conductivity has been adopted.
    · There is no momentum when the unit stops elevating and descending, to achieve smooth stop of rise and fall movements.
    · Maintenance-free with grease lubrication.
    [Applications]
    · Cargo elevation and workbench, etc.

    Features

    ●Ball screw type dry cylinder with high conduction efficiency is adopted.
    ●There is no inertia at the time of ascending/descending stop, realizing smooth lifting and stopping.

    Specification

    ●Voltage: Single Phase 100V
    ●Power Cord: 3m
    ●Foot switch type is a separate installation

    Accessories

    ●Foot Switch(cord 2m)

    Warning

    ●Set the allowable weight when transferring the work to the arrow A 1/4 B 1/2 of the main body photo .
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat