(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kozo Lifter Hydraulic Battery Standard 2-Layer Mast Type

Kozo Lifter Hydraulic Battery Standard 2-Layer Mast Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 194,586.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BEN-D200W-22ST SALE
BEN-D200W-28ST SALE
BEN-D500W-22ST SALE
BEN-D500W-28ST SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Fork Dimensions Width (mm) Fork Dimensions Length (mm) Minimum Fork Height (mm) Maximum Fork Height (mm) Stroke
(mm)
Wheel Diameter D
(mm)
Raise/lower time with no load
(Second)
Raise/lower time with a full load
(Second)
Load Center Distance
(mm)
Trusco Code Mass Equipped battery Swivel caster material Amount Of Content

฿ 194,586.00

฿ 157,964.91

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 200 60 600 70 2200 2130 75/150 14 21 300 337-3665 96kg EB35 Rubber 1 unit

฿ 199,345.00

฿ 161,828.27

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 200 60 600 70 2800 2730 75/150 18 27 300 337-3673 102kg EB35 Rubber 1 unit

฿ 263,056.00

฿ 213,548.86

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 500 100 800 77 2200 2123 80/150 7 15 400 337-3681 246kg EB100 Urethane 1 unit

฿ 272,787.00

฿ 221,448.49

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 500 100 800 77 2800 2723 80/150 9 19 400 337-3690 256kg EB100 Urethane 1 unit

Basic Specifications

  • Product Type
    Mobile lifter
  • Features
    It is a free mast specification where even when the hook is elevated from near the lowest position, the inner mast does not rise. The newly designed mast reduces rattling, allowing smooth ascent and descent. The installation of the auto charger means that charging can be done at anytime from anywhere. Comes with a valve that prevents excess loading (100 VAC). Comes with a meter for residual battery that is easy to see.
  • Specifications
    Manual running type
  • Application
    For performing aerial work.
  • Lift method
    Battery Hydraulic
  • Turbine Oil
    ISO-VG32
  • Front wheels
    Fixed Caster x 2
  • Rear Wheels
    Swivel Casters with Stopper, 2 pcs
  • Power Supply
    Single Phase 100 V (Cord Length: 2 m)
  • Fixed Caster Material
    Urethane
  • Charge time
    Approximately 10 hours
  • Amount Of Content
    1 unit

Product Description

[Features]
· It is a free mast specification where even when the hook is elevated from near the lowest position, the inner mast does not rise.
· The newly designed mast reduces rattling, allowing smooth ascent and descent.
· Can be charged anytime, anywhere with its automatic battery charger. (100 VAC)
· Equipped with an overload valve.
· Comes with a meter for residual battery that is easy to see.
· Can be handled freely with its uniquely shaped plated handles.
[Applications]
· For performing aerial work.

Part Number
BEN-D200W-22ST SALE
BEN-D200W-28ST SALE
BEN-D500W-22ST SALE
BEN-D500W-28ST SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Fork Dimensions Width (mm) Fork Dimensions Length (mm) Minimum Fork Height (mm) Maximum Fork Height (mm) Stroke
(mm)
Wheel Diameter D
(mm)
Raise/lower time with no load
(Second)
Raise/lower time with a full load
(Second)
Load Center Distance
(mm)
Trusco Code Mass Equipped battery Swivel caster material Amount Of Content

฿ 194,586.00

฿ 157,964.91

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 200 60 600 70 2200 2130 75/150 14 21 300 337-3665 96kg EB35 Rubber 1 unit

฿ 199,345.00

฿ 161,828.27

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 200 60 600 70 2800 2730 75/150 18 27 300 337-3673 102kg EB35 Rubber 1 unit

฿ 263,056.00

฿ 213,548.86

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 500 100 800 77 2200 2123 80/150 7 15 400 337-3681 246kg EB100 Urethane 1 unit

฿ 272,787.00

฿ 221,448.49

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 500 100 800 77 2800 2723 80/150 9 19 400 337-3690 256kg EB100 Urethane 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1