(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BEN-D300-15-5H |
BEN-D500-15-5H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) | Fork Dimensions Length (mm) | Maximum Fork Height (mm) | Stroke (mm) |
Raise/lower time with no load (Second) |
Raise/lower time with a full load (Second) |
Load Center Distance (mm) |
Trusco Code | Mass | Equipped battery | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 189,015.00 ฿ 153,442.38 |
BATTERY TYPE LIFTERS | 1 Piece(s) | 40 Day(s) | 300 | 700 | 1475 | 1425 | 12 | 18 | 350 | 337-3649 | 164kg | EB65 | 1 unit | ||
฿ 221,170.00 ฿ 179,545.81 |
BATTERY TYPE LIFTERS | 1 Piece(s) | 40 Day(s) | 500 | 800 | 1470 | 1420 | 18 | 25 | 400 | 337-3657 | 191kg | EB100 | 1 unit |
[Features]
· Fork with minimum height set to 50 mm for insertion into narrow spaces.
· The newly designed mast reduces rattling, allowing smooth ascent and descent.
· Can be charged anytime, anywhere with its automatic battery charger. (100 VAC)
· Comes with a meter for residual battery that is easy to see.
· Can be handled freely with its uniquely shaped plated handles.
· Equipped with an overload valve.
[Applications]
· Cargo elevation and transport.
Part Number |
---|
BEN-D300-15-5H |
BEN-D500-15-5H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) | Fork Dimensions Length (mm) | Maximum Fork Height (mm) | Stroke (mm) |
Raise/lower time with no load (Second) |
Raise/lower time with a full load (Second) |
Load Center Distance (mm) |
Trusco Code | Mass | Equipped battery | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 189,015.00 ฿ 153,442.38 |
BATTERY TYPE LIFTERS | 1 Piece(s) | 40 Day(s) | 300 | 700 | 1475 | 1425 | 12 | 18 | 350 | 337-3649 | 164kg | EB65 | 1 unit | ||
฿ 221,170.00 ฿ 179,545.81 |
BATTERY TYPE LIFTERS | 1 Piece(s) | 40 Day(s) | 500 | 800 | 1470 | 1420 | 18 | 25 | 400 | 337-3657 | 191kg | EB100 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?