(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kozo Stacker Battery Hydraulic Type Even Load (kg) 400/600

Kozo Stacker Battery Hydraulic Type Even Load (kg) 400/600

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 167,051.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BEN-D1000-14 SALE
BEN-D400-9 SALE
BEN-D400-12 SALE
BEN-D400-15 SALE
BEN-D400-15W SALE
BEN-D600-9 SALE
BEN-D600-12 SALE
BEN-D600-15 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Fork Dimensions Length (mm) Minimum Fork Height (mm) Maximum Fork Height (mm) Details Type Stroke
(mm)
Wheel Diameter D
(mm)
Raise/lower time with no load
(Second)
Raise/lower time with a full load
(Second)
Rise time, no load time
(Second)
Rise time, full load time
(Second)
Fork Dimension (Slide Outside Width)
(mm)
Load Center Distance
(mm)
Trusco Code Mass Features Specifications Lift method Turbine Oil Front wheels Rear Wheels Power Supply Equipped battery Charge time Wheel diameter D: Front wheel
(mm)
Wheel diameter D: Rear wheel
(mm)
Full height
(mm)
Leg Inside Width
(mm)
Battery charger power supply Charge time Amount Of Content

฿ 265,770.00

฿ 215,752.09

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 1000 800 85 1400 - 1315 - - - 27 37 218~578 400 454-1341 270kg This standard type can be used in a wide range of applications. Can be charged anytime in anywhere with its automatic battery charger (100 VAC). Can be handled freely with its uniquely shaped plated handles. Comes with an overload prevention valve. Front wheels: Fixed urethane casters 2 pcs, rear wheels: Urethane caster with swivel stopper 2 pcs Battery Hydraulic (using Turbine Oil ISO-VG32) - - - - - - 80 200 1961 400 Single Phase 100 V (Cord Length: 2 m) Approximately 10 hours 1 unit

฿ 167,051.00

฿ 135,612.00

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 400 700 75 900 - 825 80/150 7 11 - - - 350 337-3487 133kg The newly designed mast reduces rattling, allowing smooth ascent and descent. (100 VAC) Equipped with an automatic charger, it can be charged anytime, anywhere. It is equipped with an easy-to-read remaining battery time indicator. The original shape of the coated handle allows easy handling. Comes with an overload prevention valve. Manual running type with residual battery meter Battery Hydraulic ISO-VG32 Fixed Urethane Casters x 2 Swivel Rubber Caster with Stopper, 2 pcs Single Phase 100 V (Cord Length: 2 m) EB65 Approximately 10 hours - - - - - - 1 unit

฿ 176,324.00

฿ 143,139.82

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 400 700 75 1200 - 1125 80/150 10 14 - - - 350 337-3495 143kg The newly designed mast reduces rattling, allowing smooth ascent and descent. (100 VAC) Equipped with an automatic charger, it can be charged anytime, anywhere. It is equipped with an easy-to-read remaining battery time indicator. The original shape of the coated handle allows easy handling. Comes with an overload prevention valve. Manual running type with residual battery meter Battery Hydraulic ISO-VG32 Fixed Urethane Casters x 2 Swivel Rubber Caster with Stopper, 2 pcs Single Phase 100 V (Cord Length: 2 m) EB65 Approximately 10 hours - - - - - - 1 unit

฿ 181,189.00

฿ 147,089.23

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 400 700 75 1500 - 1425 80/150 12 18 - - - 350 337-3509 161kg The newly designed mast reduces rattling, allowing smooth ascent and descent. (100 VAC) Equipped with an automatic charger, it can be charged anytime, anywhere. It is equipped with an easy-to-read remaining battery time indicator. The original shape of the coated handle allows easy handling. Comes with an overload prevention valve. Manual running type with residual battery meter Battery Hydraulic ISO-VG32 Fixed Urethane Casters x 2 Swivel Rubber Caster with Stopper, 2 pcs Single Phase 100 V (Cord Length: 2 m) EB65 Approximately 10 hours - - - - - - 1 unit

฿ 391,575.00

฿ 187,838.53

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 400 1000 79 1500 For Pallets 1421 80/150 18 25 - - - 550 337-3541 202kg The newly designed mast reduces rattling, allowing smooth ascent and descent. (100 VAC) Equipped with an automatic charger, it can be charged anytime, anywhere. It is equipped with an easy-to-read remaining battery time indicator. The original shape of the coated handle allows easy handling. Comes with an overload prevention valve. Manual running type with residual battery meter Battery Hydraulic ISO-VG32 Fixed Urethane Casters x 2 Swivel Rubber Caster with Stopper, 2 pcs Single Phase 100 V (Cord Length: 2 m) EB100 Approximately 10 hours - - - - - - 1 unit

฿ 204,072.00

฿ 165,665.65

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 600 800 80 900 - 820 80/150 11 15 - - - 400 337-3517 166kg The newly designed mast reduces rattling, allowing smooth ascent and descent. (100 VAC) Equipped with an automatic charger, it can be charged anytime, anywhere. It is equipped with an easy-to-read remaining battery time indicator. The original shape of the coated handle allows easy handling. Comes with an overload prevention valve. Manual running type with residual battery meter Battery Hydraulic ISO-VG32 Fixed Urethane Casters x 2 Swivel Rubber Caster with Stopper, 2 pcs Single Phase 100 V (Cord Length: 2 m) EB100 Approximately 10 hours - - - - - - 1 unit

฿ 208,831.00

฿ 169,529.01

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 600 800 80 1200 - 1120 80/150 14 20 - - - 400 337-3525 176kg The newly designed mast reduces rattling, allowing smooth ascent and descent. (100 VAC) Equipped with an automatic charger, it can be charged anytime, anywhere. It is equipped with an easy-to-read remaining battery time indicator. The original shape of the coated handle allows easy handling. Comes with an overload prevention valve. Manual running type with residual battery meter Battery Hydraulic ISO-VG32 Fixed Urethane Casters x 2 Swivel Rubber Caster with Stopper, 2 pcs Single Phase 100 V (Cord Length: 2 m) EB100 Approximately 10 hours - - - - - - 1 unit

฿ 213,590.00

฿ 173,392.36

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 600 800 80 1500 - 1420 80/150 18 25 - - - 400 337-3533 186kg The newly designed mast reduces rattling, allowing smooth ascent and descent. (100 VAC) Equipped with an automatic charger, it can be charged anytime, anywhere. It is equipped with an easy-to-read remaining battery time indicator. The original shape of the coated handle allows easy handling. Comes with an overload prevention valve. Manual running type with residual battery meter Battery Hydraulic ISO-VG32 Fixed Urethane Casters x 2 Swivel Rubber Caster with Stopper, 2 pcs Single Phase 100 V (Cord Length: 2 m) EB100 Approximately 10 hours - - - - - - 1 unit

Basic Specifications

  • Product Type
    Mobile lifter
  • Fork Dimensions Width (mm)
    100
  • Application
    Cargo elevation and transport.
  • Amount Of Content
    1 unit

Product Description

[Features]
· The newly designed mast reduces rattling, allowing smooth ascent and descent.
· Can be charged anytime, anywhere with its automatic battery charger. (100 VAC)
· Can be handled freely with its uniquely shaped plated handles.
· Equipped with an overload valve.
[Applications]
· Cargo elevation and transport.

Part Number
BEN-D1000-14 SALE
BEN-D400-9 SALE
BEN-D400-12 SALE
BEN-D400-15 SALE
BEN-D400-15W SALE
BEN-D600-9 SALE
BEN-D600-12 SALE
BEN-D600-15 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Fork Dimensions Length (mm) Minimum Fork Height (mm) Maximum Fork Height (mm) Details Type Stroke
(mm)
Wheel Diameter D
(mm)
Raise/lower time with no load
(Second)
Raise/lower time with a full load
(Second)
Rise time, no load time
(Second)
Rise time, full load time
(Second)
Fork Dimension (Slide Outside Width)
(mm)
Load Center Distance
(mm)
Trusco Code Mass Features Specifications Lift method Turbine Oil Front wheels Rear Wheels Power Supply Equipped battery Charge time Wheel diameter D: Front wheel
(mm)
Wheel diameter D: Rear wheel
(mm)
Full height
(mm)
Leg Inside Width
(mm)
Battery charger power supply Charge time Amount Of Content

฿ 265,770.00

฿ 215,752.09

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 1000 800 85 1400 - 1315 - - - 27 37 218~578 400 454-1341 270kg This standard type can be used in a wide range of applications. Can be charged anytime in anywhere with its automatic battery charger (100 VAC). Can be handled freely with its uniquely shaped plated handles. Comes with an overload prevention valve. Front wheels: Fixed urethane casters 2 pcs, rear wheels: Urethane caster with swivel stopper 2 pcs Battery Hydraulic (using Turbine Oil ISO-VG32) - - - - - - 80 200 1961 400 Single Phase 100 V (Cord Length: 2 m) Approximately 10 hours 1 unit

฿ 167,051.00

฿ 135,612.00

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 400 700 75 900 - 825 80/150 7 11 - - - 350 337-3487 133kg The newly designed mast reduces rattling, allowing smooth ascent and descent. (100 VAC) Equipped with an automatic charger, it can be charged anytime, anywhere. It is equipped with an easy-to-read remaining battery time indicator. The original shape of the coated handle allows easy handling. Comes with an overload prevention valve. Manual running type with residual battery meter Battery Hydraulic ISO-VG32 Fixed Urethane Casters x 2 Swivel Rubber Caster with Stopper, 2 pcs Single Phase 100 V (Cord Length: 2 m) EB65 Approximately 10 hours - - - - - - 1 unit

฿ 176,324.00

฿ 143,139.82

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 400 700 75 1200 - 1125 80/150 10 14 - - - 350 337-3495 143kg The newly designed mast reduces rattling, allowing smooth ascent and descent. (100 VAC) Equipped with an automatic charger, it can be charged anytime, anywhere. It is equipped with an easy-to-read remaining battery time indicator. The original shape of the coated handle allows easy handling. Comes with an overload prevention valve. Manual running type with residual battery meter Battery Hydraulic ISO-VG32 Fixed Urethane Casters x 2 Swivel Rubber Caster with Stopper, 2 pcs Single Phase 100 V (Cord Length: 2 m) EB65 Approximately 10 hours - - - - - - 1 unit

฿ 181,189.00

฿ 147,089.23

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 400 700 75 1500 - 1425 80/150 12 18 - - - 350 337-3509 161kg The newly designed mast reduces rattling, allowing smooth ascent and descent. (100 VAC) Equipped with an automatic charger, it can be charged anytime, anywhere. It is equipped with an easy-to-read remaining battery time indicator. The original shape of the coated handle allows easy handling. Comes with an overload prevention valve. Manual running type with residual battery meter Battery Hydraulic ISO-VG32 Fixed Urethane Casters x 2 Swivel Rubber Caster with Stopper, 2 pcs Single Phase 100 V (Cord Length: 2 m) EB65 Approximately 10 hours - - - - - - 1 unit

฿ 391,575.00

฿ 187,838.53

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 400 1000 79 1500 For Pallets 1421 80/150 18 25 - - - 550 337-3541 202kg The newly designed mast reduces rattling, allowing smooth ascent and descent. (100 VAC) Equipped with an automatic charger, it can be charged anytime, anywhere. It is equipped with an easy-to-read remaining battery time indicator. The original shape of the coated handle allows easy handling. Comes with an overload prevention valve. Manual running type with residual battery meter Battery Hydraulic ISO-VG32 Fixed Urethane Casters x 2 Swivel Rubber Caster with Stopper, 2 pcs Single Phase 100 V (Cord Length: 2 m) EB100 Approximately 10 hours - - - - - - 1 unit

฿ 204,072.00

฿ 165,665.65

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 600 800 80 900 - 820 80/150 11 15 - - - 400 337-3517 166kg The newly designed mast reduces rattling, allowing smooth ascent and descent. (100 VAC) Equipped with an automatic charger, it can be charged anytime, anywhere. It is equipped with an easy-to-read remaining battery time indicator. The original shape of the coated handle allows easy handling. Comes with an overload prevention valve. Manual running type with residual battery meter Battery Hydraulic ISO-VG32 Fixed Urethane Casters x 2 Swivel Rubber Caster with Stopper, 2 pcs Single Phase 100 V (Cord Length: 2 m) EB100 Approximately 10 hours - - - - - - 1 unit

฿ 208,831.00

฿ 169,529.01

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 600 800 80 1200 - 1120 80/150 14 20 - - - 400 337-3525 176kg The newly designed mast reduces rattling, allowing smooth ascent and descent. (100 VAC) Equipped with an automatic charger, it can be charged anytime, anywhere. It is equipped with an easy-to-read remaining battery time indicator. The original shape of the coated handle allows easy handling. Comes with an overload prevention valve. Manual running type with residual battery meter Battery Hydraulic ISO-VG32 Fixed Urethane Casters x 2 Swivel Rubber Caster with Stopper, 2 pcs Single Phase 100 V (Cord Length: 2 m) EB100 Approximately 10 hours - - - - - - 1 unit

฿ 213,590.00

฿ 173,392.36

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 600 800 80 1500 - 1420 80/150 18 25 - - - 400 337-3533 186kg The newly designed mast reduces rattling, allowing smooth ascent and descent. (100 VAC) Equipped with an automatic charger, it can be charged anytime, anywhere. It is equipped with an easy-to-read remaining battery time indicator. The original shape of the coated handle allows easy handling. Comes with an overload prevention valve. Manual running type with residual battery meter Battery Hydraulic ISO-VG32 Fixed Urethane Casters x 2 Swivel Rubber Caster with Stopper, 2 pcs Single Phase 100 V (Cord Length: 2 m) EB100 Approximately 10 hours - - - - - - 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1