(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handheld Lifter Battery Hydraulic Type / Bellows Type

Handheld Lifter Battery Hydraulic Type / Bellows Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 218,419.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HLAN-250WJ SALE
HLAN-350WJ SALE
HLAN-400J SALE
HLAN-400LJ SALE
HLAN-700J SALE
HLAN-800J SALE
HLAN-800MJ SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Table height Minimum (mm) Table dimensions Length (mm) Table height Maximum (mm) Stroke
(mm)
Wheel Diameter D
(mm)
Raise/lower time with no load
(Second)
Raise/lower time with a full load
(Second)
Trusco Code Mass Amount Of Content

฿ 273,211.00

฿ 221,792.69

HAND LIFTERS-PORTABLE LIFT TA 1 Piece(s) 40 Day(s) 250 410 1050 1630 1220 150 (urethane) 7 16 464-4387 160kg 1 unit

฿ 318,550.00

฿ 258,598.89

HAND LIFTERS-PORTABLE LIFT TA 1 Piece(s) 40 Day(s) 350 475 1050 1725 1250 200 (Urethane) 21 30 464-4409 225kg 1 unit

฿ 218,419.00

฿ 177,312.54

HAND LIFTERS-PORTABLE LIFT TA 1 Piece(s) 40 Day(s) 400 330 1050 930 600 150 (rubber) 5 8 464-4425 140kg 1 unit

฿ 255,616.00

฿ 207,509.07

HAND LIFTERS-PORTABLE LIFT TA 1 Piece(s) 40 Day(s) 400 330 1350 1200 870 150 (rubber) 7 16 464-4441 160kg 1 unit

฿ 243,419.00

฿ 197,607.54

HAND LIFTERS-PORTABLE LIFT TA 1 Piece(s) 40 Day(s) 700 330 1050 930 600 150 (urethane) 7 16 464-4468 145kg 1 unit

฿ 306,528.00

฿ 248,839.43

HAND LIFTERS-PORTABLE LIFT TA 1 Piece(s) 40 Day(s) 800 400 1350 1240 840 200 (Urethane) 21 30 464-4484 220kg 1 unit

฿ 303,567.00

฿ 246,435.69

HAND LIFTERS-PORTABLE LIFT TA 1 Piece(s) 40 Day(s) 800 400 1050 1000 600 200 (Urethane) 14 20 464-4506 185kg 1 unit

Basic Specifications

  • Product Type
    Mobile lifter
  • Table dimensions Width (mm)
    600
  • Color
    Orange
  • Features
    A battery with long service life has been incorporated. Battery remaining charge gauge include. Prevents intrusion of dust from sides. Lifts/lowers 35 times at full charge.
  • Specifications
    Swivel Casters with Stopper and Fixed Casters, 2 pcs each, with Bellows
  • Application
    For cargo elevation and transport, etc.
  • Lift method
    Battery Hydraulic
  • Turbine Oil
    Uses ISO-VG32
  • Power Supply
    Single Phase 100 V (Cord Length: 2 m)
  • Charge time
    Approximately 10 hours
  • Amount Of Content
    1 unit

Product Description

[Features]
· A battery with long service life has been incorporated.
· Battery remaining charge gauge include.
· Prevents intrusion of dust from sides.
· Lifts/lowers 35 times at full charge.
[Applications]
· For cargo elevation and transport, etc.

Part Number
HLAN-250WJ SALE
HLAN-350WJ SALE
HLAN-400J SALE
HLAN-400LJ SALE
HLAN-700J SALE
HLAN-800J SALE
HLAN-800MJ SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Table height Minimum (mm) Table dimensions Length (mm) Table height Maximum (mm) Stroke
(mm)
Wheel Diameter D
(mm)
Raise/lower time with no load
(Second)
Raise/lower time with a full load
(Second)
Trusco Code Mass Amount Of Content

฿ 273,211.00

฿ 221,792.69

HAND LIFTERS-PORTABLE LIFT TA 1 Piece(s) 40 Day(s) 250 410 1050 1630 1220 150 (urethane) 7 16 464-4387 160kg 1 unit

฿ 318,550.00

฿ 258,598.89

HAND LIFTERS-PORTABLE LIFT TA 1 Piece(s) 40 Day(s) 350 475 1050 1725 1250 200 (Urethane) 21 30 464-4409 225kg 1 unit

฿ 218,419.00

฿ 177,312.54

HAND LIFTERS-PORTABLE LIFT TA 1 Piece(s) 40 Day(s) 400 330 1050 930 600 150 (rubber) 5 8 464-4425 140kg 1 unit

฿ 255,616.00

฿ 207,509.07

HAND LIFTERS-PORTABLE LIFT TA 1 Piece(s) 40 Day(s) 400 330 1350 1200 870 150 (rubber) 7 16 464-4441 160kg 1 unit

฿ 243,419.00

฿ 197,607.54

HAND LIFTERS-PORTABLE LIFT TA 1 Piece(s) 40 Day(s) 700 330 1050 930 600 150 (urethane) 7 16 464-4468 145kg 1 unit

฿ 306,528.00

฿ 248,839.43

HAND LIFTERS-PORTABLE LIFT TA 1 Piece(s) 40 Day(s) 800 400 1350 1240 840 200 (Urethane) 21 30 464-4484 220kg 1 unit

฿ 303,567.00

฿ 246,435.69

HAND LIFTERS-PORTABLE LIFT TA 1 Piece(s) 40 Day(s) 800 400 1050 1000 600 200 (Urethane) 14 20 464-4506 185kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1