(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Lifter Battery Hydraulic Type Hoist Type

Hand Lifter Battery Hydraulic Type Hoist Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 182,315.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HLAN-250W SALE
HLAN-350W SALE
HLAN-400 SALE
HLAN-400L SALE
HLAN-700 SALE
HLAN-800 SALE
HLAN-800M SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Table height Minimum (mm) Table dimensions Length (mm) Table height Maximum (mm) Stroke
(mm)
Wheel Diameter D
(mm)
Raise/lower time with no load
(Second)
Raise/lower time with a full load
(Second)
Trusco Code Mass Amount Of Content

฿ 213,624.00

฿ 173,419.96

HAND LIFTERS-PORTABLE LIFT TA 1 Piece(s) 40 Day(s) 250 410 900 1630 1220 150 (urethane) 7 16 464-4379 140kg 1 unit

฿ 267,287.00

฿ 216,983.59

HAND LIFTERS-PORTABLE LIFT TA 1 Piece(s) 40 Day(s) 350 475 900 1725 1250 200 (Urethane) 21 30 464-4395 210kg 1 unit

฿ 182,315.00

฿ 148,003.32

HAND LIFTERS-PORTABLE LIFT TA 1 Piece(s) 40 Day(s) 400 330 900 930 600 150 (rubber) 5 8 464-4417 120kg 1 unit

฿ 201,566.00

฿ 163,631.28

HAND LIFTERS-PORTABLE LIFT TA 1 Piece(s) 40 Day(s) 400 330 1200 1200 870 150 (rubber) 7 16 464-4433 138kg 1 unit

฿ 201,566.00

฿ 163,631.28

HAND LIFTERS-PORTABLE LIFT TA 1 Piece(s) 40 Day(s) 700 330 900 930 600 150 (urethane) 7 16 464-4450 125kg 1 unit

฿ 237,672.00

฿ 192,942.13

HAND LIFTERS-PORTABLE LIFT TA 1 Piece(s) 40 Day(s) 800 400 1200 1240 840 200 (Urethane) 21 30 464-4476 205kg 1 unit

฿ 234,285.00

฿ 190,192.56

HAND LIFTERS-PORTABLE LIFT TA 1 Piece(s) 40 Day(s) 800 400 900 1000 600 200 (Urethane) 14 20 464-4492 170kg 1 unit

Basic Specifications

  • Product Type
    Mobile lifter
  • Table dimensions Width (mm)
    600
  • Color
    Orange
  • Features
    With battery remaining amount meter. Lifts/lowers 35 times at full charge.
  • Specifications
    Swivel Casters with Stopper and Fixed Casters, 2 pcs each
  • Power Supply
    Single Phase 100 V (Cord Length: 2 m)
  • Charge time
    10 hours
  • Amount Of Content
    1 unit

Product Description

[Features]
· Battery remaining charge gauge include.
· Lifts/lowers 35 times at full charge.
· A battery with long service life has been incorporated.
[Applications]
· For transporting/lifting cargo and for use as a workbench, etc.

Part Number
HLAN-250W SALE
HLAN-350W SALE
HLAN-400 SALE
HLAN-400L SALE
HLAN-700 SALE
HLAN-800 SALE
HLAN-800M SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Table height Minimum (mm) Table dimensions Length (mm) Table height Maximum (mm) Stroke
(mm)
Wheel Diameter D
(mm)
Raise/lower time with no load
(Second)
Raise/lower time with a full load
(Second)
Trusco Code Mass Amount Of Content

฿ 213,624.00

฿ 173,419.96

HAND LIFTERS-PORTABLE LIFT TA 1 Piece(s) 40 Day(s) 250 410 900 1630 1220 150 (urethane) 7 16 464-4379 140kg 1 unit

฿ 267,287.00

฿ 216,983.59

HAND LIFTERS-PORTABLE LIFT TA 1 Piece(s) 40 Day(s) 350 475 900 1725 1250 200 (Urethane) 21 30 464-4395 210kg 1 unit

฿ 182,315.00

฿ 148,003.32

HAND LIFTERS-PORTABLE LIFT TA 1 Piece(s) 40 Day(s) 400 330 900 930 600 150 (rubber) 5 8 464-4417 120kg 1 unit

฿ 201,566.00

฿ 163,631.28

HAND LIFTERS-PORTABLE LIFT TA 1 Piece(s) 40 Day(s) 400 330 1200 1200 870 150 (rubber) 7 16 464-4433 138kg 1 unit

฿ 201,566.00

฿ 163,631.28

HAND LIFTERS-PORTABLE LIFT TA 1 Piece(s) 40 Day(s) 700 330 900 930 600 150 (urethane) 7 16 464-4450 125kg 1 unit

฿ 237,672.00

฿ 192,942.13

HAND LIFTERS-PORTABLE LIFT TA 1 Piece(s) 40 Day(s) 800 400 1200 1240 840 200 (Urethane) 21 30 464-4476 205kg 1 unit

฿ 234,285.00

฿ 190,192.56

HAND LIFTERS-PORTABLE LIFT TA 1 Piece(s) 40 Day(s) 800 400 900 1000 600 200 (Urethane) 14 20 464-4492 170kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1