(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Small Capacity Hand Lifter (Folding Handle Type) Replacement Casters, Swivel Stoppers Provided

Small Capacity Hand Lifter (Folding Handle Type) Replacement Casters, Swivel Stoppers Provided

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TYSG-100RHS

  • Product Type
    Other
  • Other
    Option
  • Wheel Diameter D(mm)
    100
  • Trusco Code
    278-2618
  • Mass
    670g
  • Features
    Mitigates the shock at the time of moving over uneven areas while traveling.
  • Specifications
    Plate Type
  • Application
    For cargo elevation and transportation, etc. For HLF-S120/HLF-S150F
  • Wheel Width(mm)
    25
  • Mounting Seat A×B(mm)
    100×58
  • Mounting Hole Diameter P(mm)
    8.8
  • Mounting Height H(mm)
    122
  • Allowable Load(kgf)
    51
  • Mounting Pitch X×Y(mm)
    82×40
  • Amount Of Content
    1 pc.
Part Number
TYSG-100RHS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 435.56

HANDLIFTERS-PORTABLELIFTTA 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Other
  • Other
    Option
  • Wheel Diameter D(mm)
    100
  • Trusco Code
    278-2618
  • Mass
    670g
  • Features
    Mitigates the shock at the time of moving over uneven areas while traveling.
  • Specifications
    Plate Type
  • Application
    For cargo elevation and transportation, etc. For HLF-S120/HLF-S150F
  • Wheel Width(mm)
    25
  • Mounting Seat A×B(mm)
    100×58
  • Mounting Hole Diameter P(mm)
    8.8
  • Mounting Height H(mm)
    122
  • Allowable Load(kgf)
    51
  • Mounting Pitch X×Y(mm)
    82×40
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Mitigates the shock at the time of moving over uneven areas while traveling.

Specifications of TYSG-100RHS

  • Product Type
    Other
  • Other
    Option
  • Wheel Diameter D(mm)
    100
  • Trusco Code
    278-2618
  • Mass
    670g
  • Features
    Mitigates the shock at the time of moving over uneven areas while traveling.
  • Specifications
    Plate Type
  • Application
    For cargo elevation and transportation, etc. For HLF-S120/HLF-S150F
  • Wheel Width(mm)
    25
  • Mounting Seat A×B(mm)
    100×58
  • Mounting Hole Diameter P(mm)
    8.8
  • Mounting Height H(mm)
    122
  • Allowable Load(kgf)
    51
  • Mounting Pitch X×Y(mm)
    82×40
  • Amount Of Content
    1 pc.
Part Number
TYSG-100RHS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 435.56

HANDLIFTERS-PORTABLELIFTTA 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1