(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DR15 |
DR25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) | Total Length x Total Width x Total Height (mm) |
Trusco Code | Mass (kg) |
Capacity (L) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 65,069.52 |
TILT TRUCKS | 1 Piece(s) | 40 Day(s) | 150 | 1022×535×798 | 460-4903 | 51 | 120 | 1 unit | ||
฿ 94,565.88 |
TILT TRUCKS | 1 Piece(s) | 40 Day(s) | 250 | 1301×685×898 | 460-4911 | 93 | 270 | 1 unit |
[Features]
·It is a foot pedal type with a safe design that can be used with confidence.
·The compact design improves work efficiency from transfer to reversing.
[Applications]
·For conveying and reversing feeding of powder and small products.
·Can be docked with a chip conveyor to transport chips.
Part Number |
---|
DR15 |
DR25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) | Total Length x Total Width x Total Height (mm) |
Trusco Code | Mass (kg) |
Capacity (L) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 65,069.52 |
TILT TRUCKS | 1 Piece(s) | 40 Day(s) | 150 | 1022×535×798 | 460-4903 | 51 | 120 | 1 unit | ||
฿ 94,565.88 |
TILT TRUCKS | 1 Piece(s) | 40 Day(s) | 250 | 1301×685×898 | 460-4911 | 93 | 270 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?