(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Table Lift - Mini X Series - Electric/Hydraulic Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 143,684.50 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
X-030612A-B SALE
X-030612B-B SALE
X-030615A-B SALE
X-030615B-B SALE
X-030812A-B SALE
X-030812B-B SALE
X-030815A-B SALE
X-030815B-B SALE
X-050612A-B SALE
X-050612B-B SALE
X-050615A-B SALE
X-050615B-B SALE
X-050812A-B SALE
X-050812B-B SALE
X-050815A-B SALE
X-050815B-B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Type Details Stroke
(mm)
Lift Up / Down Time 50 Hz
(sec)
Lift Up / Down Time 60 Hz
(sec)
Trusco Code Mass
(kg)
Amount Of Content

฿ 143,684.50

฿ 83,753.70

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 600 1200 950 Three-Phase 200 V 800 16 14 460-5721 161 1 unit

฿ 165,635.46

฿ 99,165.95

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 600 1200 950 Single-Phase 100 V 800 19 16 460-5730 161 1 unit

฿ 152,205.30

฿ 87,609.37

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 600 1500 1150 Three-Phase 200 V 1000 20 17 460-5748 181 1 unit

฿ 174,156.27

฿ 96,987.63

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 600 1500 1150 Single-Phase 100 V 1000 25 21 460-5756 181 1 unit

฿ 151,395.65

฿ 86,522.61

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 800 1200 950 Three-Phase 200 V 800 16 14 460-5764 186 1 unit

฿ 173,346.61

฿ 95,930.01

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 800 1200 950 Single-Phase 100 V 800 19 16 460-5772 186 1 unit

฿ 157,641.66

฿ 90,375.96

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 800 1500 1150 Three-Phase 200 V 1000 20 17 460-5781 191 1 unit

฿ 181,160.55

฿ 100,616.57

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 800 1500 1150 Single-Phase 100 V 1000 25 21 460-5799 191 1 unit

฿ 148,691.58

฿ 87,058.92

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 600 1200 950 Three-Phase 200 V 800 28 24 460-5829 163 1 unit

฿ 170,642.54

฿ 96,447.16

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 600 1200 950 Single-Phase 100 V 800 31 26 460-5837 163 1 unit

฿ 156,731.73

฿ 90,371.52

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 600 1500 1150 Three-Phase 200 V 1000 37 31 460-5845 185 1 unit

฿ 180,250.62

฿ 100,615.90

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 600 1500 1150 Single-Phase 100 V 1000 43 36 460-5853 185 1 unit

฿ 155,618.77

฿ 89,262.93

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 800 1200 950 Three-Phase 200 V 800 28 24 460-5861 188 1 unit

฿ 178,353.69

฿ 99,057.64

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 800 1200 950 Single-Phase 100 V 800 31 26 460-5870 188 1 unit

฿ 160,600.17

฿ 92,023.90

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 800 1500 1150 Three-Phase 200 V 1000 37 31 460-5888 195 1 unit

฿ 183,335.09

฿ 101,622.64

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 800 1500 1150 Single-Phase 100 V 1000 43 36 460-5896 195 1 unit

Basic Specifications

  • Product Type
    Table Lift
  • Table height Minimum (mm)
    150
  • Motor Output(kW)
    0.4
  • Features
    With excellent rigidity and durability, this product passed 100 thousand tests.
  • Intended Use
    As a lift at factories, distribution centers, warehouses etc.
  • Lifting Method
    Electro-hydraulic type
  • Turbine Oil
    ISO-VG32
  • Power Cord
    3m
  • Operation Procedure
    Push-button Switch (Cord Length: 3 m)
  • Unit
    Built-In
  • Frequency of Use
    20 Times/Hour
  • Amount Of Content
    1 unit

Product Description

[Features]
· Excellent rigidity and durability, and has passed 100,000 cycles of testing.
[Applications]
· As a lift for lifting work performed in factories, logistics centers, warehouses, etc.

Part Number
X-030612A-B SALE
X-030612B-B SALE
X-030615A-B SALE
X-030615B-B SALE
X-030812A-B SALE
X-030812B-B SALE
X-030815A-B SALE
X-030815B-B SALE
X-050612A-B SALE
X-050612B-B SALE
X-050615A-B SALE
X-050615B-B SALE
X-050812A-B SALE
X-050812B-B SALE
X-050815A-B SALE
X-050815B-B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Type Details Stroke
(mm)
Lift Up / Down Time 50 Hz
(sec)
Lift Up / Down Time 60 Hz
(sec)
Trusco Code Mass
(kg)
Amount Of Content

฿ 143,684.50

฿ 83,753.70

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 600 1200 950 Three-Phase 200 V 800 16 14 460-5721 161 1 unit

฿ 165,635.46

฿ 99,165.95

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 600 1200 950 Single-Phase 100 V 800 19 16 460-5730 161 1 unit

฿ 152,205.30

฿ 87,609.37

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 600 1500 1150 Three-Phase 200 V 1000 20 17 460-5748 181 1 unit

฿ 174,156.27

฿ 96,987.63

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 600 1500 1150 Single-Phase 100 V 1000 25 21 460-5756 181 1 unit

฿ 151,395.65

฿ 86,522.61

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 800 1200 950 Three-Phase 200 V 800 16 14 460-5764 186 1 unit

฿ 173,346.61

฿ 95,930.01

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 800 1200 950 Single-Phase 100 V 800 19 16 460-5772 186 1 unit

฿ 157,641.66

฿ 90,375.96

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 800 1500 1150 Three-Phase 200 V 1000 20 17 460-5781 191 1 unit

฿ 181,160.55

฿ 100,616.57

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 800 1500 1150 Single-Phase 100 V 1000 25 21 460-5799 191 1 unit

฿ 148,691.58

฿ 87,058.92

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 600 1200 950 Three-Phase 200 V 800 28 24 460-5829 163 1 unit

฿ 170,642.54

฿ 96,447.16

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 600 1200 950 Single-Phase 100 V 800 31 26 460-5837 163 1 unit

฿ 156,731.73

฿ 90,371.52

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 600 1500 1150 Three-Phase 200 V 1000 37 31 460-5845 185 1 unit

฿ 180,250.62

฿ 100,615.90

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 600 1500 1150 Single-Phase 100 V 1000 43 36 460-5853 185 1 unit

฿ 155,618.77

฿ 89,262.93

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 800 1200 950 Three-Phase 200 V 800 28 24 460-5861 188 1 unit

฿ 178,353.69

฿ 99,057.64

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 800 1200 950 Single-Phase 100 V 800 31 26 460-5870 188 1 unit

฿ 160,600.17

฿ 92,023.90

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 800 1500 1150 Three-Phase 200 V 1000 37 31 460-5888 195 1 unit

฿ 183,335.09

฿ 101,622.64

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 800 1500 1150 Single-Phase 100 V 1000 43 36 460-5896 195 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1