(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Scooper Battery, Manual Raise-Lower Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/05/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 80,328.59 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LV-50 SALE
LV-50N SALE
LV-50NSS SALE
LV-50SS SALE
LV-50W SALE
LV-100 SALE
LV-100W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Fork Dimensions Width (mm) Fork Dimensions Length (mm) Maximum Fork Height (mm) Stroke
(mm)
Wheel Diameter, D
(mm)
Load Center Distance
(mm)
Trusco Code Mass
(kg)
Features Amount Of Content

฿ 82,451.75

฿ 70,760.09

SCOOPERS 1 Piece(s) 40 Day(s) 500 520 1080 833 750 70/150 560 460-5080 101 With parking brake, convenient for work. 1 unit

฿ 82,300.08

฿ 70,761.61

SCOOPERS 1 Piece(s) 40 Day(s) 500 460 1080 833 750 70/150 560 460-5101 100 With parking brake, convenient for work. 1 unit

฿ 80,328.59

฿ 70,761.45

SCOOPERS 1 Piece(s) 40 Day(s) 500 460 810 613 530 70/150 425 460-5128 87 With parking brake, convenient for work. 1 unit

฿ 80,480.24

฿ 53,068.67

SCOOPERS 1 Piece(s) 40 Day(s) 500 520 810 613 530 70/150 425 460-5144 88 With parking brake, convenient for work. 1 unit

฿ 90,618.46

฿ 78,566.20

SCOOPERS 1 Piece(s) 40 Day(s) 500 685 1080 833 750 70/150 560 460-5161 106 With parking brake, convenient for work. 1 unit

฿ 117,746.20

฿ 96,387.04

SCOOPERS 1 Piece(s) 40 Day(s) 1000 520 1080 833 750 70/200 560 460-5047 136 With parking brake, convenient for work. With moving handle for small turns. 1 unit

฿ 128,088.77

฿ 82,117.71

SCOOPERS 1 Piece(s) 40 Day(s) 1000 685 1080 833 750 70/200 560 460-5063 160 With parking brake, convenient for work. With moving handle for small turns. 1 unit

Basic Specifications

  • Product Type
    Moving Lifter
  • Minimum Fork Height (mm)
    83
  • Lifting Method
    Stepping type hydraulic
  • Front Wheel
    Fixed Urethane Casters x 2
  • Rear Wheels
    Swivel Urethane Casters and Swivel Urethane Casters with Stopper, 1 Piece Each
  • Amount Of Content
    1 unit

Product Description

A manual lifting scooper.
[Features]
·Ideal for matching machine heights and transferring conveyors.
·Comes with a parking brake that is convenient for work.
·Equipped with a moving handle that can turn in a small radius.
·The simplest hydraulic scooper.
[Applications]
·Suitable for loads up to 500 kg.
·As a transport elevator for single-sided pallets and mesh pallets in various factories.

Part Number
LV-50 SALE
LV-50N SALE
LV-50NSS SALE
LV-50SS SALE
LV-50W SALE
LV-100 SALE
LV-100W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Fork Dimensions Width (mm) Fork Dimensions Length (mm) Maximum Fork Height (mm) Stroke
(mm)
Wheel Diameter, D
(mm)
Load Center Distance
(mm)
Trusco Code Mass
(kg)
Features Amount Of Content

฿ 82,451.75

฿ 70,760.09

SCOOPERS 1 Piece(s) 40 Day(s) 500 520 1080 833 750 70/150 560 460-5080 101 With parking brake, convenient for work. 1 unit

฿ 82,300.08

฿ 70,761.61

SCOOPERS 1 Piece(s) 40 Day(s) 500 460 1080 833 750 70/150 560 460-5101 100 With parking brake, convenient for work. 1 unit

฿ 80,328.59

฿ 70,761.45

SCOOPERS 1 Piece(s) 40 Day(s) 500 460 810 613 530 70/150 425 460-5128 87 With parking brake, convenient for work. 1 unit

฿ 80,480.24

฿ 53,068.67

SCOOPERS 1 Piece(s) 40 Day(s) 500 520 810 613 530 70/150 425 460-5144 88 With parking brake, convenient for work. 1 unit

฿ 90,618.46

฿ 78,566.20

SCOOPERS 1 Piece(s) 40 Day(s) 500 685 1080 833 750 70/150 560 460-5161 106 With parking brake, convenient for work. 1 unit

฿ 117,746.20

฿ 96,387.04

SCOOPERS 1 Piece(s) 40 Day(s) 1000 520 1080 833 750 70/200 560 460-5047 136 With parking brake, convenient for work. With moving handle for small turns. 1 unit

฿ 128,088.77

฿ 82,117.71

SCOOPERS 1 Piece(s) 40 Day(s) 1000 685 1080 833 750 70/200 560 460-5063 160 With parking brake, convenient for work. With moving handle for small turns. 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1